ADS1210 Status: ACTIVE

24-Bit Analog-to-Digital Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ADS1255 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a higher sampling rate than ADS1210
  • ADS1211 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4 channel version of ADS1210
  • ADS1212 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  22-bit 6.25kSPS version of ADS1210

View all related products


Datasheet

Download - PDF Icon

 ADS1210ADS1211 
Resolution(Bits)24  24  
Sample Rate (max)16kSPS  16kSPS  
ArchitectureDelta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)27.5  27.5  
DNL(Max)(+/-LSB)1  1  
INL(Max)(+/-LSB)0.0015%  0.0015%  
No Missing Codes(Bits)24  24  
ENOB(Bits)23  23  
No. of Supplies1  1  
Analog Voltage AV/DD(Min)(V)4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  
Logic Voltage DV/DD(Min)(V)4.75  4.75  
Logic Voltage DV/DD(Max)(V)5.25  5.25  
Input Configuration Range2Vref/PGA (1-16)  2Vref/PGA (1-16)  
Reference ModeInt  Int  
RatingCatalog  Catalog  
Pin/Package18PDIP, 18SOP  24PDIP, 24SOIC, 28SSOP  
# Input Channels1  4  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1211: 24-Bit Analog-to-Digital Converter
  • ADS1251: ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter
  • ADS7824: 4-Channel, 12-Bit Sampling CMOS A/D Converter
  • ISO124: Precision Lowest Cost Isolation Amplifier
  • PGA205: Programmable Gain Instrumentation Amplifier

More Related Products

Product Information

Features

  • DELTA-SIGMA A/D CONVERTER
  • 23 BITS EFFECTIVE RESOLUTION AT 10Hz AND 20 BITS AT 1000Hz
  • DIFFERENTIAL INPUTS
  • PROGRAMMABLE GAIN AMPLIFIER
  • FLEXIBLE SPI™ COMPATIBLE SSI INTERFACE WITH 2-WIRE MODE
  • PROGRAMMABLE CUT-OFF FREQUENCY UP TO 15.6kHz
  • INTERNAL/EXTERNAL REFERENCE
  • ON CHIP SELF-CALIBRATION
  • ADS1211 INCLUDES 4-CHANNEL MUX
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • INSTRUMENTATION
    • BLOOD ANALYSIS
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTS
    • WEIGH SCALES
    • PRESSURE TRANSDUCERS

All trademarks are the property of their respective owners.

Description

The ADS1210 and ADS1211 are precision, wide dynamic range, delta-sigma analog-to-digital converters with 24-bit resolution operating from a single +5V supply. The differential inputs are ideal for direct connection to transducers or low level voltage signals. The delta-sigma architecture is used for wide dynamic range and to guarantee 22 bits of no missing code performance. An effective resolution of 23 bits is achieved through the use of a very low-noise input amplifier at conversion rates up to 10Hz. Effective resolutions of 20 bits can be maintained up to a sample rate of 1kHz through the use of the unique Turbo modulator mode of operation. The dynamic range of the converters is further increased by providing a low-noise programmable gain amplifier with a gain range of 1 to 16 in binary steps.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS1210PACTIVE 12.90 | 1kuPDIP (N) | 18 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS1210PG4ACTIVE 12.90 | 1kuPDIP (N) | 18 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS1210UACTIVE-40 to 8513.25 | 1kuSOP (DTC) | 18 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS1210U/1KACTIVE 12.25 | 1kuSOP (DTC) | 18 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1210U/1KG4ACTIVE-40 to 8512.25 | 1kuSOP (DTC) | 18 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1210UG4ACTIVE-40 to 8513.25 | 1kuSOP (DTC) | 18 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:18 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksADS1210P
AmericasArrow 306
Avnet 871
Rochester Electronics 250
EuropeAbacus Polar 374
Avnet-SILICA 16
Compel 63
WorldwideDigiKey 776
Mouser Electronics 17
TI Lead Time*: 14 WeeksADS1210PG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS1210U
AmericasArrow >1k
Newark 43
Rochester Electronics 68
AsiaFarnell Asia 43
WPI 85
EuropeCompel 531
TI Lead Time*: 20 WeeksADS1210U/1K
AmericasArrow 1k
AsiaWPI >1k
TI Lead Time*: 20 WeeksADS1210U/1KG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS1210UG4
EuropeSpoerle 16
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1210P RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
ADS1210PG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
ADS1210U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1210U/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1210U/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1210UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1210 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Part # Name Product Family Comments
ADS1255   24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a higher sampling rate than ADS1210  
ADS1211   24-Bit Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4 channel version of ADS1210  
ADS1212   22-Bit Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  22-bit 6.25kSPS version of ADS1210  
ADS1232   24-Bit, Ultra Low-Noise Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS1211 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1251 ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7824 4-Channel, 12-Bit Sampling CMOS A/D Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1271 24-Bit, 105kSPS Industrial Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1281 High Resolution 24-Bit Analog-to Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1232 24-Bit, Ultra Low-Noise Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1246 Low Noise, Precision 24-Bit Analog to Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1248 Low Noise, Precision 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1212 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1252 ResolutionPlus 24-Bit, 40kHz Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ISO124 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
PGA205 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here