|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The ADS1212 and ADS1213 are precision, wide dynamic range, delta-sigma Analog-to-Digital (A/D) converters with 24-bit resolution operating from a single +5V supply. The differential inputs are ideal for direct connection to transducers or low-level voltage signals. The delta-sigma architecture is used for wide dynamic range and to guarantee 22 bits of no missing code performance. An effective resolution of 20 bits is achieved through the use of a very low-noise input amplifier at conversion rates up to 10Hz. Effective resolutions of 16 bits can be maintained up to a sample rate of 1kHz through the use of the unique Turbo Modulator mode of operation. The dynamic range of the converters is further increased by providing a low-noise programmable gain amplifier with a gain range of 1 to 16 in binary steps. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS1213E | ACTIVE | -40 to 85 | 12.50 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | |||
| ADS1213E/1K | ACTIVE | -40 to 85 | 11.50 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS1213E/1KG4 | ACTIVE | -40 to 85 | 11.50 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS1213EG4 | ACTIVE | -40 to 85 | 12.50 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | |||
| ADS1213P | ACTIVE | -40 to 85 | 12.10 | 1ku | PDIP (NT) | 24 | 15 | TUBE | ||||
| ADS1213PG4 | ACTIVE | -40 to 85 | 12.10 | 1ku | PDIP (NT) | 24 | 15 | TUBE | ||||
| ADS1213U | ACTIVE | -40 to 85 | 12.50 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | |||
| ADS1213U/1K | ACTIVE | -40 to 85 | 11.50 | 1ku | SOIC (DW) | 24 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS1213U/1KG4 | ACTIVE | -40 to 85 | 11.50 | 1ku | SOIC (DW) | 24 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS1213UG4 | ACTIVE | -40 to 85 | 12.50 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:20 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS1213E | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 60 | |
| Europe | Avnet-SILICA | 4 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 48 | ||
| TI Lead Time*: 20 WeeksADS1213E/1K | |||
| Americas | Arrow | 1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1213E/1KG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1213EG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1213P | |||
| Americas | Avnet | 27 | |
| Newark | 31 | ||
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 103 | |
| Mouser Electronics | 39 | ||
| TI Lead Time*: 14 WeeksADS1213PG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS1213U | |||
| Americas | Arrow | 229 | |
| Rochester Electronics | 640 | ||
| Europe | Avnet-SILICA | 1 | |
| Compel | 192 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 65 | ||
| TI Lead Time*: 20 WeeksADS1213U/1K | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1213U/1KG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1213UG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1213E | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1213E/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1213E/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1213EG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1213P | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| ADS1213PG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| ADS1213U | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1213U/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1213U/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1213UG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1213 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Part # | Name | Product Family | Comments |
| ADS1256 | 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a higher sampling rate and resolution than ADS1213 |
| ADS1211 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 24-bit 16kSPS version of ADS1213 |
| ADS1212 | 22-Bit Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Single channel version of ADS1213 |
| ADS1234 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1217 | 8-Channel, 24-Bit Analog-To-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a lower sampling rate but higher resolution (24) and more serial inputs (8). |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1212 | 22-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7824 | 4-Channel, 12-Bit Sampling CMOS A/D Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8364 | 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1211 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1210 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS805 | 12-Bit, 20 MSPS ADC Int/Ext Ref., flexible I/P between 2 and 5Vpp, Out of Range Indicator, pin comp. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1278 | Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS826 | 10-Bit, 60 MSPS ADC SE/Diff, Int/Ext Ref., program. input range w/Pwrdn and comp. to ADS822/3/5/8 | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS821 | 10-Bit, 40 MSPS ADC SE/Diff Inputs with Int References and 9.3 bit ENOB | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8509 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| XTR105 | 4-20mA Current Transmitter with Sensor Excitation and Linearization | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| VCA2616 | Dual, Variable Gain Amlifier w/Low Noise Pre-Amp | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| ISO124 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |
| INA129 | Precision, Low Power Instrumentation Amplifiers | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |

No Tags are Available for this Part Number