ADS1217 Status: ACTIVE

8-Channel, 24-Bit Analog-To-Digital Converter


      
         
Alert me about changes<br/>to this product

See Also

  • ADS1256 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a higher sampling rate as compared to ADS1217
  • ADS1234 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • ADS1216 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

View all related products

 ADS1217
Resolution(Bits)24  
Sample Rate (max)780SPS  
ArchitectureDelta-Sigma  
Power Consumption(Typ)(mW)0.8  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)0.0015%  
No Missing Codes(Bits)24  
ENOB(Bits)22  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration RangeVref/PGA (1-128)  
Reference ModeInt  
RatingCatalog  
Pin/Package48TQFP  
# Input Channels8  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1216: 24-Bit Analog-to-Digital Converter
  • ADS1218: 24-Bit, 780 SPS ADC w/FLASH Memory, 8 CH, Vref, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power
  • ADS1278: Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC
  • REF200: Dual Current Source/Current Sink
  • DAC8822: 16-bit Dual parallel interface High Accuracy Multiplying DAC
  • TPS3823-33: Supply Voltage Supervisor w/Watchdog input and manual reset

More Related Products

Product Information

Features

  • 24 BITS NO MISSING CODES
  • INL: 0.0012% of FSR max
  • FULL-SCALE INPUT = ±2VREF
  • PGA FROM 1 TO 128
  • 22 BITS EFFECTIVE RESOLUTION (PGA =1), 19 BITS (PGA = 128)
  • SINGLE CYCLE SETTLING MODE
  • PROGRAMMABLE DATA OUTPUT RATES UP TO 1kHz
  • ON-CHIP 1.25V/2.5V REFERENCE
  • ON-CHIP CALIBRATION
  • SPI COMPATIBLE
  • POWER SUPPLY: 2.7V to 5.25V
  • < 1mW POWER CONSUMPTION, VDD = 3V
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTATION
    • WEIGH SCALES
    • PRESSURE TRANSDUCERS

View All Features in Datasheet

Description

The ADS1217 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution operating from 2.7V to 5.25V supplies. The delta-sigma, A/D converter provides up to 24 bits of no missing code performance and effective resolution of 22 bits.

The eight input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit Digital-to-Analog Converter (DAC) provides an offset correction with a range of 50% of the FSR (Full-Scale Range).

The PGA (Programmable Gain Amplifier) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS1217IPFBRACTIVE-40 to 856.25 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1217IPFBRG4ACTIVE-40 to 856.25 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1217IPFBTACTIVE-40 to 856.90 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS1217IPFBTG4ACTIVE-40 to 856.90 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:18 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS1217IPFBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS1217IPFBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS1217IPFBT
AmericasNewark 106
AsiaFarnell Asia 17
WPI 96
EuropeFarnell 13
WorldwideDigiKey >1k
Mouser Electronics 2
TI Lead Time*: 20 WeeksADS1217IPFBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1217IPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1217IPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1217IPFBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1217IPFBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1217 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS1256   24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a higher sampling rate as compared to ADS1217  
ADS1234   24-Bit, Ultra Low-Noise Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1216   24-Bit Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1218   24-Bit, 780 SPS ADC w/FLASH Memory, 8 CH, Vref, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1241   24-Bit Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a lower sampling rate as compared to ADS1217  
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS1216 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1218 24-Bit, 780 SPS ADC w/FLASH Memory, 8 CH, Vref, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1278 Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1248 Low Noise, Precision 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1258 24 Bit, Fast Channel Cycling Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1255 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1241 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1256 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1234 24-Bit, Ultra Low-Noise Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
REF200 Dual Current Source/Current Sink VOLTAGE REFERENCE-CURRENT REFERENCE TI customers also evaluated this product.
DAC8822 16-bit Dual parallel interface High Accuracy Multiplying DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPS3823-33 Supply Voltage Supervisor w/Watchdog input and manual reset POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS54286 Dual 2A Non-Synchronous Step Down SWIFT™ Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
DAC7625 12-Bit Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPS61030 Adjustable, 4-A Switch, 96% Efficient Boost Converter w/20µA Iq in TSSOP-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here