|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS1217 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution operating from 2.7V to 5.25V supplies. The delta-sigma, A/D converter provides up to 24 bits of no missing code performance and effective resolution of 22 bits. The eight input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit Digital-to-Analog Converter (DAC) provides an offset correction with a range of 50% of the FSR (Full-Scale Range). The PGA (Programmable Gain Amplifier) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS1217IPFBR | ACTIVE | -40 to 85 | 6.25 | 1ku | TQFP (PFB) | 48 | View | 2000 | LARGE T&R | Purchase Samples | ||
| ADS1217IPFBRG4 | ACTIVE | -40 to 85 | 6.25 | 1ku | TQFP (PFB) | 48 | View | 2000 | LARGE T&R | Purchase Samples | ||
| ADS1217IPFBT | ACTIVE | -40 to 85 | 6.90 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
| ADS1217IPFBTG4 | ACTIVE | -40 to 85 | 6.90 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:21 PM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS1217IPFBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1217IPFBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS1217IPFBT | |||
| Americas | Newark | 106 | |
| Asia | Farnell Asia | 17 | |
| WPI | 96 | ||
| Europe | Farnell | 13 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 2 | ||
| TI Lead Time*: 20 WeeksADS1217IPFBTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1217IPFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1217IPFBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1217IPFBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1217IPFBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1217 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| ADS1256 | 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a higher sampling rate as compared to ADS1217 |
| ADS1234 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1216 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1218 | 24-Bit, 780 SPS ADC w/FLASH Memory, 8 CH, Vref, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1241 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a lower sampling rate as compared to ADS1217 |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1216 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1218 | 24-Bit, 780 SPS ADC w/FLASH Memory, 8 CH, Vref, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1278 | Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1248 | Low Noise, Precision 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1258 | 24 Bit, Fast Channel Cycling Delta-Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1241 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1256 | 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1234 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| DAC813 | Microprocessor-Compatible 12-Bit D/A Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| INA213 | Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor | AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR | TI customers also evaluated this product. |
| TL16C554A | Quad UART with 16-Byte FIFOs | INTERFACE-UARTS | TI customers also evaluated this product. |

No Tags are Available for this Part Number