|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The ADS1224 is a 4-channel, 24-bit, delta-sigma analog- to-digital (A/D) converter. It offers excellent performance and low power in a TSSOP-20 package. The ADS1224 is well-suited for demanding, high-resolution measurements, especially in portable systems and other space-saving and power-constrained applications. A delta-sigma (ΔΣ) modulator and digital filter form the basis of the A/D converter. The analog modulator has a ±5V differential input range. An input multiplexer (MUX) is used to select between four separate differential input channels. A buffer can be selected to increase the input impedance of the measurement. A simple, 2-wire serial interface provides all the necessary control. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS1224IPWR | ACTIVE | -40 to 85 | 3.50 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| ADS1224IPWRG4 | ACTIVE | -40 to 85 | 3.50 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| ADS1224IPWT | ACTIVE | -40 to 85 | 3.85 | 1ku | TSSOP (PW) | 20 | View | 250 | SMALL T&R | |||
| ADS1224IPWTG4 | ACTIVE | -40 to 85 | 3.85 | 1ku | TSSOP (PW) | 20 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:18 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS1224IPWR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1224IPWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1224IPWT | |||
| Asia | Farnell Asia | 280 | |
| WPI | 152 | ||
| Europe | Farnell | 273 | |
| Spoerle | 245 | ||
| Worldwide | DigiKey | 252 | |
| TI Lead Time*: 20 WeeksADS1224IPWTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1224IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1224IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1224IPWT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1224IPWTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1224 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS1224 Evaluation Module | ADS1224EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| ADS1234 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | Functionally equivalent. With bridge type input configuration and onboard oscillator |
| ADS1240 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | Functionally equivalent. Excellent 50Hz and 60Hz rejection. |
| ADS1112 | 16-bit 240SPS ADC, 2 Ch. Diff/3 Single-end input, Low power Complete System in MSOP-10 | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 16 bit, 2 channel version |
| ADS1225 | 24-bit, 100SPS ADC with Differential Input and Internal Oscillator | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | Single channel, with onboard oscillator version |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| OPA333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1241 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1234 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1222 | 24-Bit A/D Conv with 2-Channel Diff Input Multiplexer | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1243 | 24-Bit ADC, 8 Ch, PGA 1:128, 50/60 Hz Notch, 0.6 mW Power Consumption | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1232 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLV1578 | 8-Ch. 10-Bit 1.25 MSPS ADC 8-Ch., DSP/SPI, Hardware Configurable, Low Power | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8322 | Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1242 | 24-Bit ADC, 4 Ch, PGA 1:128, 50/60 Hz Notch, 0.6 mW Power Consumption | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1278 | Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1240 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74AHC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| MAX202 | 5-V Dual RS-232 Line Driver/Receiver with +/-15 kV ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN74LVC1G126 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPA2010D1 | 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPS54613 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.5V Output | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS61030 | Adjustable, 4-A Switch, 96% Efficient Boost Converter w/20µA Iq in TSSOP-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TVP5146 | NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| SN74LS05 | Hex inverters with open collector outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74LVC2T45 | Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number