|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ADS1225 and ADS1226 are 24-bit delta-sigma analog-to-digital (A/D) converters. They offer excellent performance, ease-of-use, and low power in a small 4mm × 4mm QFN package and are well-suited for demanding high-resolution measurements, especially in portable and other space-saving and power-constrained applications. The ADS1225 and ADS1226 convert on command using a dedicated START pin. Simply pulse this pin to initiate a conversion. Data is read in a single cycle for retrieval over a 2-wire serial interface that easily connects to popular microcontrollers like the MSP430. After the conversion completes, the ADS1225 and ADS1226 automatically shuts down all circuitry. Internal features include a two-channel multiplexer (ADS1226), selectable input buffer, temperature sensor, and oscillator. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS1225IRGVR | ACTIVE | -40 to 105 | 2.95 | 1ku | QFN (RGV) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| ADS1225IRGVRG4 | ACTIVE | -40 to 105 | 2.95 | 1ku | QFN (RGV) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| ADS1225IRGVT | ACTIVE | -40 to 105 | 3.25 | 1ku | QFN (RGV) | 16 | View | 250 | SMALL T&R | ||
| ADS1225IRGVTG4 | ACTIVE | -40 to 105 | 3.25 | 1ku | QFN (RGV) | 16 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:18 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksADS1225IRGVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksADS1225IRGVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksADS1225IRGVT | |||
| Americas | Newark | 277 | |
| Rochester Electronics | 250 | ||
| Asia | Farnell Asia | 23 | |
| WPI | 337 | ||
| Europe | Compel | 249 | |
| Farnell | 13 | ||
| Worldwide | DigiKey | 75 | |
| Mouser Electronics | 177 | ||
| TI Lead Time*: 16 WeeksADS1225IRGVTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1225IRGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1225IRGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1225IRGVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1225IRGVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1225 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Part # | Name | Product Family | Comments |
| ADS1230 | 20 Bit Delta Sigma ADC for Bridge Sensors | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | It is a single channel 20-bit bridge type ADC |
| ADS1110 | 16-Bit Delta-Sigma ADC with internal reference, PGA and oscillator. I2C Serial Interface | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1226 | 24 Bit ADC with Two Differential Input Multiplexer and Internal Oscillator | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | It is a two channel version of ADS1225 |
| ADS1222 | 24-Bit A/D Conv with 2-Channel Diff Input Multiplexer | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Alternative device without the onboard oscillator. |
| ADS1224 | 24-bit, 240SPS ADC with 4-ch Diff Input Mux, High-Z Buffer, Serial Output | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 4 channel version without the onboard oscillator |
| ADS1100 | Self-Calibrating, 16-Bit Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| OPA333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1230 | 20 Bit Delta Sigma ADC for Bridge Sensors | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1226 | 24 Bit ADC with Two Differential Input Multiplexer and Internal Oscillator | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1110 | 16-Bit Delta-Sigma ADC with internal reference, PGA and oscillator. I2C Serial Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1100 | Self-Calibrating, 16-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1246 | Low Noise, Precision 24-Bit Analog to Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1112 | 16-bit 240SPS ADC, 2 Ch. Diff/3 Single-end input, Low power Complete System in MSOP-10 | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1245 | 24-bit Low-Power ADC with High-Z Input Buffer | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1244 | 24-Bit 15sps Delta-Sigma ADC with 50 & 60Hz rejection | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1232 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1251 | ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number