ADS1230 Status: ACTIVE

20 Bit Delta Sigma ADC for Bridge Sensors


      
         
Alert me about changes<br/>to this product

See Also

  • ADS1232 - It is an 2-channel, 24 bit version of the ADS1230
  • ADS1234 - It is a 4-channel, 24 bit version of ADS1230
  • ADS1225 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

View all related products

 ADS1130 ADS1131 ADS1230ADS1231 ADS1232 ADS1234 
Resolution(Bits)18   20   24  24  
Sample Rate (max)80SPS   80SPS  80SPS  80SPS  80SPS  
ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)2.9  2.9  2.9  2.9  4.3  4.3  
DNL(Max)(+/-LSB)1  1  1  1  1  1  
INL(Max)(+/-LSB)0.0006%   0.0006%  0.0006%  0.0002%  0.0002%  
No Missing Codes(Bits)18  18  20  24  24  24  
ENOB(Bits)17.5  17.5  19.5  23.5  23.5  23.5  
No. of Supplies2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.3  5.3  2.3  5.3  5.3  5.3  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7   2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.3  5.3  5.3   5.3  5.3  
Input Configuration Range0.5Vref/PGA (1,2,64)    0.5Vref/PGA    0.5Vref/PGA (1,2,64,128)  0.5Vref/PGA    0.5Vref/PGA (1,2,64,128)  0.5Vref/PGA (1,2,64,128)  
Reference ModeExt  Ext  Ext  EXT  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package16TSSOP  16TSSOP  16TSSOP  16TSSOP  24TSSOP  28TSSOP  
# Input Channels1  1  1  1  2  4  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventory Not AvailableInventoryInventory Not AvailableInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1232: 24-Bit, Ultra Low-Noise Analog-to-Digital Converter
  • ADS1225: 24-bit, 100SPS ADC with Differential Input and Internal Oscillator
  • ADS1130: 18-Bit Analog-to-Digital Converter for Bridge Sensors
  • OPA2277: High Precision Operational Amplifiers
  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • TPS65053: 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs

More Related Products

Product Information

Features

  • Complete Front-End for Bridge Sensor
  • Onboard PGA with Gain of 64 or 128
  • Onboard Oscillator
  • RMS Noise:
    40nV at 10SPS (G = 128)
    88nV at 80SPS (G = 128)
  • 18-Bit Noise-Free Resolution
  • Selectable 10SPS or 80SPS Data Rates
  • Simultaneous 50Hz and 60Hz Rejection at 10SPS
  • External Voltage Reference up to 5V for Ratiometric Measurements
  • Simple, Pin-Driven Control
  • Two-Wire Serial Digital Interface
  • Tiny 16-pin TSSOP Package
  • Supply Range: 2.7V to 5.3V
  • -40°C to +85°C Temperature Range
  • APPLICATIONS
    • Weigh Scales
    • Strain Gauges
    • Pressure Sensors
    • Industrial Process Control

All trademarks are the property of their respective owners.

Description

The ADS1230 is a precision 20-bit analog-to-digital converter (ADC). With an onboard low-noise programmable gain amplifier (PGA), onboard oscillator, and precision 20-bit delta-sigma ADC, the ADS1230 provides a complete front-end solution for bridge sensor applications including weigh scales, strain gauges, and pressure sensors.

The low-noise PGA has a gain of 64 or 128, supporting a full-scale differential input of ±39mV or ±19.5mV, respectively. The delta-sigma ADC has 20-bit effective resolution and is comprised of a 3rd-order modulator and 4th-order digital filter. Two data rates are supported: 10SPS (with both 50Hz and 60Hz rejection) and 80SPS. The ADS1230 can be clocked by the internal oscillator or an external clock source.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS1230IPWACTIVE-40 to 852.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS1230IPWG4ACTIVE-40 to 852.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS1230IPWRACTIVE-40 to 852.50 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1230IPWRG4ACTIVE-40 to 852.50 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:21 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS1230IPW
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS1230IPWG4
EuropeArrow Northern Europe 14
TI Lead Time*: 20 WeeksADS1230IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS1230IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1230IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1230IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1230IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1230IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1230 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS1230REF Evaluation ModuleADS1230REFTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
ADS1232   24-Bit, Ultra Low-Noise Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   It is an 2-channel, 24 bit version of the ADS1230  
ADS1234   24-Bit, Ultra Low-Noise Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   It is a 4-channel, 24 bit version of ADS1230  
ADS1225   24-bit, 100SPS ADC with Differential Input and Internal Oscillator   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1110   16-Bit Delta-Sigma ADC with internal reference, PGA and oscillator. I2C Serial Interface   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE      
OPA369   1.8V, 700nA, Zero-Crossover Rail-To-Rail I/O Operational Amplifier   PRECISION AMPLIFIER - LOW POWER      
Customers Who Evaluated This Product Also Evaluated...
ADS1232 24-Bit, Ultra Low-Noise Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1225 24-bit, 100SPS ADC with Differential Input and Internal Oscillator DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1130 18-Bit Analog-to-Digital Converter for Bridge Sensors DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1246 Low Noise, Precision 24-Bit Analog to Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1234 24-Bit, Ultra Low-Noise Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC2G04 Dual Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here