ADS1241 Status: ACTIVE

24-Bit Analog-to-Digital Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ADS1243 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a different package than ADS1241
  • ADS1240 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has 4 serial and 2 Diff channels
  • ADS1232 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

View all related products


Datasheet

Download - PDF Icon

 ADS1241
Resolution(Bits)24  
Sample Rate (max)15SPS  
ArchitectureDelta-Sigma  
Power Consumption(Typ)(mW)0.6  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)0.0015%  
No Missing Codes(Bits)24  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration RangeVref/PGA (1-128)  
Reference ModeExt  
RatingCatalog  
Pin/Package28SSOP  
# Input Channels8  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1243: 24-Bit ADC, 8 Ch, PGA 1:128, 50/60 Hz Notch, 0.6 mW Power Consumption
  • ADS1251: ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter
  • ADS1234: 24-Bit, Ultra Low-Noise Analog-to-Digital Converter
  • OPA541: High Power Monolithic Operational Amplifier
  • INA101: Very High Accuracy Instrumentation Amplifier
  • RCV420: Precision 4mA to 20mA Current Loop Receiver

More Related Products

Product Information

Features

  • 24 BITS NO MISSING CODES
  • SIMULTANEOUS 50Hz AND 60Hz REJECTION (-90dB MINIMUM)
  • 0.0015% INL
  • 21 BITS EFFECTIVE RESOLUTION (PGA = 1), 19 BITS (PGA = 128)
  • PGA GAINS FROM 1 TO 128
  • SINGLE-CYCLE SETTLING
  • PROGRAMMABLE DATA OUTPUT RATES
  • EXTERNAL DIFFERENTIAL REFERENCE OF 0.1V TO 5V
  • ON-CHIP CALIBRATION
  • SPI™ COMPATIBLE
  • 2.7V TO 5.25V SUPPLY RANGE
  • 600µW POWER CONSUMPTION
  • UP TO EIGHT INPUT CHANNELS
  • UP TO EIGHT DATA I/O
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • WEIGHT SCALES
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS
    • SMART TRANSMITTERS

View All Features in Datasheet

Description

The ADS1240 and ADS1241 are precision, wide dynamic range, delta-sigma, analog-to-digital (A/D) converters with 24-bit resolution operating from 2.7V to 5.25V supplies. These delta-sigma, A/D converters provide up to 24 bits of no missing code performance and effective resolution of 21 bits.

The input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit digital-to-analog converter (DAC) provides an offset correction with a range of 50% of the FSR (Full-Scale Range).

The Programmable Gain Amplifier (PGA) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS1241EACTIVE4.65 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS1241E/1KACTIVE4.20 | 1kuSSOP (DB) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1241E/1KG4ACTIVE4.20 | 1kuSSOP (DB) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1241EG4ACTIVE4.65 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:20 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS1241E
AmericasArrow >1k
AsiaFarnell Asia 285
WPI 211
EuropeFarnell 190
Spoerle 600
WorldwideMouser Electronics 48
TI Lead Time*: 20 WeeksADS1241E/1K
AmericasArrow 1k
TI Lead Time*: 20 WeeksADS1241E/1KG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS1241EG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1241E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS1241E/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS1241E/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS1241EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1241 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS1241MEVM Evaluation ModuleADS1241MEVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS1243   24-Bit ADC, 8 Ch, PGA 1:128, 50/60 Hz Notch, 0.6 mW Power Consumption   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a different package than ADS1241  
ADS1240   24-Bit Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has 4 serial and 2 Diff channels  
ADS1232   24-Bit, Ultra Low-Noise Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1234   24-Bit, Ultra Low-Noise Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1218   24-Bit, 780 SPS ADC w/FLASH Memory, 8 CH, Vref, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a higher sampling rate  
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
OPA369   1.8V, 700nA, Zero-Crossover Rail-To-Rail I/O Operational Amplifier   PRECISION AMPLIFIER - LOW POWER   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS1243 24-Bit ADC, 8 Ch, PGA 1:128, 50/60 Hz Notch, 0.6 mW Power Consumption DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1251 ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1234 24-Bit, Ultra Low-Noise Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1278 Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1240 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1258 24 Bit, Fast Channel Cycling Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8344 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1248 Low Noise, Precision 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA541 High Power Monolithic Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
INA101 Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
RCV420 Precision 4mA to 20mA Current Loop Receiver SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
INA110 Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
OPA544 High-Voltage, High-Current Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA2544 High-Voltage, High-Current Dual Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
LOG114 Precision High-Speed Logarithmic Amplifier with 2.5V Reference and Uncommitted Output Op Amps SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER TI customers also evaluated this product.
PGA203 Digitally Controlled Programmable-Gain Instrumentation Amp AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
PTH08T220W 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
XTR106 4-20mA Current Transmitter with Bridge Excitation And Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here