|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ADS1244 is a 24-bit, delta-sigma Analog-to-Digital (A/D) converter. It offers excellent performance and very low power in an MSOP-10 package and is well suited for demanding high-resolution measurements, especially in portable and other space- and power-constrained systems. A 3rd-order delta-sigma modulator and digital filter form the basis of the A/D converter. The analog modulator has a ±5V differential input range. The digital filter rejects both 50Hz and 60Hz signals, completely settles in one cycle, and outputs data at 15 samples per second. A simple, 2-wire serial interface provides all the necessary control. Data retrieval, self-calibration, and Sleep Mode are handled with a few simple waveforms. When only single conversions are needed, the ADS1244 can be shut down (Sleep Mode) while idle between measurements to dramatically reduce the overall power dissipation. Multiple ADS1244s can be connected together to create a synchronously sampling multichannel measurement system. The ADS1244 is designed to easily connect to microcontrollers, such as the MSP430. The ADS1244 supports 2.5V to 5.25V analog supplies and 1.8V to 3.6V digital supplies. Power is typically less than 270uW in normal operation and less than 1uW during Sleep Mode. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS1244IDGSR | ACTIVE | -40 to 85 | 3.70 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS1244IDGSRG4 | ACTIVE | -40 to 85 | 3.70 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS1244IDGST | ACTIVE | -40 to 85 | 4.10 | 1ku | MSOP (DGS) | 10 | View | 250 | SMALL T&R | |||
| ADS1244IDGSTG4 | ACTIVE | -40 to 85 | 4.10 | 1ku | MSOP (DGS) | 10 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:12 PM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 1 WeekADS1244IDGSR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 1 WeekADS1244IDGSRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS1244IDGST | |||
| Americas | Rochester Electronics | 300 | |
| Asia | WPI | 200 | |
| TI Lead Time*: 20 WeeksADS1244IDGSTG4 | |||
| Asia | Farnell Asia | 8 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1244IDGSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1244IDGSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1244IDGST | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1244IDGSTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1244 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS1244 Evaluation Module | ADS1244EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| ADS1245 | 24-bit Low-Power ADC with High-Z Input Buffer | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Supports 2.5V input voltage as compared to ADS1244's 5V |
| ADS1258 | 24 Bit, Fast Channel Cycling Delta-Sigma ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 8 channel differential device with very high sampling rate |
| ADS1252 | ResolutionPlus 24-Bit, 40kHz Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a higher sampling rate. (41kSPS) |
| ADS1251 | ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a high sampling rate. (20kSPS) |
| ADS1254 | 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. High sampling rate (20kSPS), 4 channel device |
| OPA333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS8326 | 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1251 | ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1225 | 24-bit, 100SPS ADC with Differential Input and Internal Oscillator | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7825 | 4 Channel, 16-Bit Sampling CMOS A/D Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1230 | 20 Bit Delta Sigma ADC for Bridge Sensors | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1245 | 24-bit Low-Power ADC with High-Z Input Buffer | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1242 | 24-Bit ADC, 4 Ch, PGA 1:128, 50/60 Hz Notch, 0.6 mW Power Consumption | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1234 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1232 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1271 | 24-Bit, 105kSPS Industrial Delta-Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TPS70148 | Dual-Output LDO Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| UCC28061 | Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| UCC28810 | LED Lighting Power Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TMS320F28335 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |
| DAC7731 | 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| DAC8803 | 14-Bit, Quad Channel, Serial Interface, Multiplying Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| INA125 | Instrumentation Amplifier with Precision Voltage Reference | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |
| INA116 | Ultra Low Input Bias Current Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |

No Tags are Available for this Part Number