ADS1245 Status: ACTIVE

24-bit Low-Power ADC with High-Z Input Buffer


      
         
Alert me about changes<br/>to this product

See Also

  • ADS1244 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  5V input voltage as compared to ADS1245's 2.5V
  • ADS1258 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  8 channel differential device with very high sampling rate
 ADS1244 ADS1245
Resolution(Bits)24  24  
Sample Rate (max)30SPS  15SPS  
ArchitectureDelta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)0.27  0.47  
DNL(Max)(+/-LSB)1  1  
INL(Max)(+/-LSB)0.0002%  0.0006%  
No Missing Codes(Bits)24  24  
No. of Supplies2  2  
Analog Voltage AV/DD(Min)(V)2.5  2.5  
Analog Voltage AV/DD(Max)(V)5.25  5.25  
Logic Voltage DV/DD(Min)(V)1.8  1.8  
Logic Voltage DV/DD(Max)(V)3.6  3.6  
Input Configuration Range2Vref  2Vref  
Reference ModeExt  Ext  
RatingCatalog  Catalog  
Pin/Package10MSOP  10MSOP  
# Input Channels1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1225: 24-bit, 100SPS ADC with Differential Input and Internal Oscillator
  • ADS1230: 20 Bit Delta Sigma ADC for Bridge Sensors
  • ADS1210: 24-Bit Analog-to-Digital Converter

More Related Products

Product Information

Features

  • 20-Bit Effective Resolution
  • High-Impedance Buffered Input
  • ±2.5V Differential Input Range
  • Pin-Compatible with ADS1244
  • 0.0006% INL (typ), 0.0015% INL (max)
  • Simple Two-Wire Serial Interface
  • Simultaneous 50Hz and 60Hz Rejection
  • Single Conversions with Sleep Mode
  • Single-Cycle Settling
  • Self-Calibration
  • Well Suited for Multi-Channel Systems
  • Easily Connects to the MSP430
  • Current Consumption: 158µA
  • Analog Supply: 2.5V to 5.25V
  • Digital Supply: 1.8V to 3.6V
  • APPLICATIONS
    • Hand-Held Instrumentation
    • Portable Medical Equipment
    • Industrial Process Control
    • Test and Measurement Systems

View All Features in Datasheet

Description

The ADS1245 is a 24-bit, delta-sigma analog-to-digital converter (ADC). It offers excellent performance and very low power in an MSOP-10 package and is well suited for demanding high-resolution measurements, especially in portable and other space- and power-constrained systems.

The buffered input presents an impedance of 3G, minimizing measurement errors when using high-impedance sources. The ADS1245 is compatible with ADS1244 and offers a direct upgrade path for designs requiring higher input impedance.

A third-order delta-sigma () modulator and digital filter form the basis of the ADC. The analog modulator has a ±2.5V differential input range. The digital filter rejects both 50Hz and 60Hz signals, completely settles in one cycle, and outputs data at 15 samples per second (SPS).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS1245IDGSRACTIVE-40 to 853.90 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1245IDGSRG4ACTIVE-40 to 853.90 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1245IDGSTACTIVE-40 to 854.30 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS1245IDGSTG4ACTIVE-40 to 854.30 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:21 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS1245IDGSR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS1245IDGSRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksADS1245IDGST
AmericasRochester Electronics >1k
AsiaWPI 323
EuropeCompel 140
WorldwideDigiKey 195
TI Lead Time*: 14 WeeksADS1245IDGSTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1245IDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1245IDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1245IDGST RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1245IDGSTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1245 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Part # Name Product Family Comments
ADS1244   24-Bit 15sps Delta-Sigma ADC with 50 & 60Hz rejection   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  5V input voltage as compared to ADS1245's 2.5V  
ADS1258   24 Bit, Fast Channel Cycling Delta-Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  8 channel differential device with very high sampling rate  
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS1225 24-bit, 100SPS ADC with Differential Input and Internal Oscillator DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1230 20 Bit Delta Sigma ADC for Bridge Sensors DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1210 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1246 Low Noise, Precision 24-Bit Analog to Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1244 24-Bit 15sps Delta-Sigma ADC with 50 & 60Hz rejection DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1234 24-Bit, Ultra Low-Noise Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1222 24-Bit A/D Conv with 2-Channel Diff Input Multiplexer DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1271 24-Bit, 105kSPS Industrial Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1251 ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1255 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here