ADS1248 Status: ACTIVE

Low Noise, Precision 24-Bit Analog-to-Digital Converter


      
         
Alert me about changes<br/>to this product

See Also

  • ADS1247 - The ADS1247 has 2 Differential/3 Single-Ended Inputs vs. the ADS1248 with 4 Differential/7 Single-Ended Inputs.
  • ADS1246 - The ADS1246 has 1 channel, does not include any GPIO, onboard v-ref, or dual current DACs.
  • ADS1216 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

View all related products

 ADS1146 ADS1147 ADS1148 ADS1246 ADS1247 ADS1248
Resolution(Bits)16  16  16  24  24  24  
Sample Rate (max)2kSPS  2kSPS  2kSPS  2KSPS  2KSPS  2KSPS  
ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)1.2  1.2  1.2  2.56  2.56  2.56  
DNL(Max)(+/-LSB)1  1  1  1  1  1  
INL(Max)(+/-LSB)0.0015%    0.0015%    0.0015%    0.0015%  0.0015%  0.0015%  
No Missing Codes(Bits)15  15  15  24  24  24  
No. of Supplies3  3  3  3  3  3  
Analog Voltage AV/DD(Min)(V)2.5  2.5  2.5  2.5  2.5  2.5  
Analog Voltage AV/DD(Max)(V)5.8  5.8  5.8  5.8  5.8  5.8  
Logic Voltage DV/DD(Min)(V)2.5  2.5  2.5  2.5  2.5  2.5  
Logic Voltage DV/DD(Max)(V)5.8  5.8  5.8  5.8  5.8  5.8  
Input Configuration Range+/- Vref / PGA    +/- Vref / PGA    +/- Vref / PGA    +/- Vref / PGA  +/- Vref / PGA  +/- Vref / PGA  
Reference ModeExt  Int and Ext    Int and Ext    Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package16TSSOP  20TSSOP  28TSSOP  16TSSOP  20TSSOP  28TSSOP  
# Input Channels1  3  7  1  3  7  
 SamplesSamplesSamplesSamplesSamplesSamples
 Inventory Not AvailableInventory Not AvailableInventory Not AvailableInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1278: Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC
  • ADS1247: Low Noise, Precision 24-Bit Analog-to-Digital Converter
  • ADS1246: Low Noise, Precision 24-Bit Analog to Digital Converter
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • 24 Bits, No Missing Codes
  • Data Output Rates Up to 2kSPS
  • Single-Cycle Settling for All Data Rates
  • Simultaneous 50/60Hz Rejection at 20SPS
  • 4 Differential/7 Single-Ended Inputs (ADS1248)
  • 2 Differential/3 Single-Ended Inputs (ADS1247)
  • Low-Noise PGA: 48nV at PGA = 128
  • Matched Current Source DACs
  • Very Low Drift Internal Voltage Reference: 10ppm/°C (max)
  • Sensor Burnout Detection
  • 4/8 General-Purpose I/Os (ADS1247/48)
  • Internal Temperature Sensor
  • Power Supply and VREF Monitoring (ADS1247/48)
  • Self and System Calibration
  • SPI-Compatible Serial Interface
  • Analog Supply Unipolar (+2.7V to +5.25V)/Bipolar (±2.5V) Operation
  • Digital Supply: +2.7V to +5.25V
  • Operating Temperature -40°C to +125°C
  • APPLICATIONS
    • Temperature Measurement

View All Features in Datasheet

Description

The ADS1246, ADS1247, and ADS1248 are highly-integrated, precision, 24-bit analog-to-digital converters (ADCs). The ADS1246/7/8 feature an onboard, low-noise, programmable gain amplifier (PGA), a precision delta-sigma ADC with a single-cycle settling digital filter, and an internal oscillator. The ADS1247 and ADS1248 also provide a built-in, very low drift voltage reference with 10mA output capacity, and two matched programmable current digital-to-analog converters (DACs). The ADS1246/7/8 provide a complete front-end solution for temperature/bridge sensor applications including thermal couples, thermistors, RTDs, and strain-gauge applications.

An input multiplexer supports four differential inputs for the ADS1248, two for the ADS1247, and one for the ADS1246.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS1248IPWACTIVE-40 to 1056.45 | 1kuTSSOP (PW) | 28 View 50 | TUBE
ADS1248IPWRACTIVE-40 to 1054.95 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:18 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS1248IPW
AmericasNewark 13
WorldwideMouser Electronics 5
TI Lead Time*: 20 WeeksADS1248IPWR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1248IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1248IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1248 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS1248 Evaluation ModuleADS1248EVMTexas InstrumentsDevelopment Boards/EVMs
ADS1248 Performance Demonstration KitADS1248EVM-PDKTexas InstrumentsDevelopment Boards/EVMs
ADCPro(TM) Analog-to-Digital Converter Evaluation SoftwareADCPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
ADS1247   Low Noise, Precision 24-Bit Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The ADS1247 has 2 Differential/3 Single-Ended Inputs vs. the ADS1248 with 4 Differential/7 Single-Ended Inputs.  
ADS1246   Low Noise, Precision 24-Bit Analog to Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The ADS1246 has 1 channel, does not include any GPIO, onboard v-ref, or dual current DACs.  
ADS1216   24-Bit Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1217   8-Channel, 24-Bit Analog-To-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1218   24-Bit, 780 SPS ADC w/FLASH Memory, 8 CH, Vref, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
OPA365   2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Wide BW, Zero Crossover amplifier    
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Low power Zero Drift amplifier    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   Low noise Bipolar amplifier    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   High precision Voltage Reference    
INA333   Low Power, Precision Instrumentation Amplifier   INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY   Low power Zero Drift Instrumentation amplifier    
Customers Who Evaluated This Product Also Evaluated...
ADS1278 Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1247 Low Noise, Precision 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1246 Low Noise, Precision 24-Bit Analog to Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1258 24 Bit, Fast Channel Cycling Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1256 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1232 24-Bit, Ultra Low-Noise Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1148 16-Bit Analog-to-Digital Converter For Temperature Sensors DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
SN65LBC184 Transient Voltage Suppression Differential Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
CC1100E Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
ISO7242C Quad Channel, 2/2, 25Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
TLV1117-18 Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for ADS1248:

View All Tags

Other Support



Click Here