|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The ADS1252 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution operating from a single +5V supply. The delta-sigma architecture is used for wide dynamic range and to ensure 24 bits of no missing code performance. An effective resolution of 19 bits (2.5ppm of rms noise) is achieved for conversion rates up to 40kHz. The ADS1252 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation. The converter includes a flexible, 2-wire synchronous serial interface for low-cost isolation. The ADS1252 is a single-channel converter and is offered in an SO-8 package. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS1252U | ACTIVE | 7.10 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| ADS1252U/2K5 | ACTIVE | 6.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS1252U/2K5G4 | ACTIVE | 6.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS1252UG4 | ACTIVE | 7.10 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:18 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS1252U | |||
| Asia | Farnell Asia | 7 | |
| Europe | Compel | 85 | |
| TI Lead Time*: 20 WeeksADS1252U/2K5 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS1252U/2K5G4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS1252UG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1252U | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1252U/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1252U/2K5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1252UG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1252 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| ADS1251 | ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a lower sampling rate |
| ADS1254 | 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 4 channel version of ADS1252 |
| ADS1258 | 24 Bit, Fast Channel Cycling Delta-Sigma ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 8 channel differential input with very high resolution |
| OPA333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1251 | ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1281 | High Resolution 24-Bit Analog-to Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1271 | 24-Bit, 105kSPS Industrial Delta-Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1210 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1255 | 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1254 | 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8341 | 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| OPA2335 | 0.05uV/C max, Single-Supply CMOS Operational Amplifier | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| TL494 | PWM Control Circuit | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TL16C554A | Quad UART with 16-Byte FIFOs | INTERFACE-UARTS | TI customers also evaluated this product. |
| REF5030 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TPS5450 | 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| NE555 | Single Precision Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |

No Tags are Available for this Part Number