|
|
|
|
Other qualified versions of ADS1258-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1) Custom temperature ranges available Description
The ADS1258 is a 16-channel (multiplexed), low-noise, 24-bit, delta-sigma ( The differential output of the multiplexer is accessible to allow signal conditioning prior to the input of the ADC. Internal system monitor registers provide supply voltage, temperature, reference voltage, gain, and offset data. An onboard PLL generates the system clock from a 32.768-kHz crystal, or can be overridden by an external clock source. A buffered system clock output (15.7 MHz) is provided to drive a microcontroller or additional converters. Serial digital communication is handled via an SPI-compatible interface. A simple command word structure controls channel configuration, data rates, digital I/O, monitor functions, etc. Programmable sensor bias current sources can be used to bias sensors or verify sensor integrity. The ADS1258 operates from a unipolar 5V or bipolar ±2.5-V analog supply and a digital supply compatible with interfaces ranging from 2.7 V to 5.25 V. The ADS1258 is available in a QFN-48 package. |
| Price | Packaging | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ADS1258MRTCTEP | ACTIVE | -55 to 125 | V62/09626-01XE | 27.40 | 100u | QFN (RTC) | 48 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office |
| V62/09626-01XE | ACTIVE | -55 to 125 | 27.40 | 100u | QFN (RTC) | 48 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:10 PM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**ADS1258MRTCTEP | |||
| Americas | Arrow | 250 | |
| Worldwide | DigiKey | 268 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1258MRTCTEP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| V62/09626-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1258-EP 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS1258 | 24 Bit, Fast Channel Cycling Delta-Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1278 | Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1282 | Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1278-HT | Quad/Octal, Simultaneous Sampling, 24-Bit Analog-to-Digital Converters | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1672 | High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1271 | 24-Bit, 105kSPS Industrial Delta-Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1256 | 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1274 | Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1251 | ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1254 | 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| MAX3232-EP | Enhanced Product 3-V To 5.5-V Multichannel Rs-232 Line Driver/Receiver W/Plus/-15-Kv Esd | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number