ADS1258 Status: ACTIVE

24 Bit, Fast Channel Cycling Delta-Sigma ADC


      
         
Alert me about changes<br/>to this product

See Also

  • ADS1278 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Similar Device with better AC performance
  • ADS1274 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4 channel version of ADS1278
  • ADS1256 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4 channel version of ADS1258

View all related products

 ADS1158 ADS1250 ADS1251 ADS1252 ADS1253 ADS1254 ADS1255 ADS1258
Resolution(Bits)16  20  24  24  24  24  24  24  
Sample Rate (max)125KSPS  25kSPS  20kSPS  41kSPS  20kSPS  20kSPS  30kSPS  125kSPS  
ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)42  75  7.5  40  7.5  4.36  36  42  
DNL(Max)(+/-LSB)1  1  1  1  1  1  2  1  
INL(Max)(+/-LSB)1  0.0012%  0.0002%  0.0003%  0.0002%  0.0002%  0.0003%  0.0003%  
No Missing Codes(Bits)16  20  24  24  24  24  24  24  
ENOB(Bits)16  18  19  19  19  19  23  21.6  
No. of Supplies2  1  1  1  1  2  2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  4.75  4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.5  4.75  4.75  4.75  4.75  1.8  1.8  2.5  
Logic Voltage DV/DD(Max)(V)3.6  5.25  5.25  5.25  5.25  3.6  3.6  3.6  
Input Configuration Range1.06 Vref  Vref/PGA (1-8)  Vref  Vref  Vref  Vref  2Vref/PGA(1-64)  1.06Vref  
Reference ModeExt  Ext  Ext  Ext  Ext  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package48QFN  16SOIC  8SOIC  8SOIC  16SSOP/QSOP  20SSOP/QSOP  20SSOP  48QFN  
# Input Channels16  1  1  1  4  4  2  16  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of ADS1258

Version Part Number Definition
Enhanced Product ADS1258-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • ADS1278: Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC
  • ADS1258-EP: Enhanced Product 16-Channel, 24-Bit Analog-to-Digital Converter
  • ADS1256: 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • INA118: Precision, Low Power Instrumentation Amplifier
  • NE555: Single Precision Timer

More Related Products

Product Information

Features

  • 24 Bits, No Missing Codes
  • Fixed-Channel or Automatic Channel Scan
  • Fixed-Channel Data Rate: 125kSPS
  • Auto-Scan Data Rate: 23.7kSPS/Channel
  • Single-Conversion Settled Data
  • 16 Single-Ended or 8 Differential Inputs
  • Unipolar (+5V) or Bipolar (±2.5V) Operation
  • Low Noise: 2.8µVRMS at 1.8kSPS
  • 0.0003% Integral Nonlinearity
  • DC Stability (typical):
    0.02µV/°C Offset Drift, 0.4ppm/°C Gain Drift
  • Open-Sensor Detection
  • Conversion Control Pin
  • Multiplexer Output for External Signal Conditioning
  • On-Chip Temperature, Reference, Offset, Gain, and Supply Voltage Readback
  • 42mW Power Dissipation
  • Standby, Sleep, and Power-Down Modes
  • 8 General-Purpose Inputs/Outputs (GPIO)
  • 32.768kHz Crystal Oscillator or External Clock
  • APPLICATIONS
    • Medical, Avionics, and Process Control

View All Features in Datasheet

Description

The ADS1258 is a 16-channel (multiplexed), low-noise, 24-bit, delta-sigma () analog-to-digital converter (ADC) that provides single-cycle settled data at channel scan rates from 1.8k to 23.7k samples per second (SPS) per channel. A flexible input multiplexer accepts combinations of eight differential or 16 single-ended inputs with a full-scale differential range of 5V or true bipolar range of ±2.5V when operating with a 5V reference. The fourth-order delta-sigma modulator is followed by a fifth-order sinc digital filter optimized for low-noise performance.

The differential output of the multiplexer is accessible to allow signal conditioning prior to the input of the ADC. Internal system monitor registers provide supply voltage, temperature, reference voltage, gain, and offset data.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS1258IRTCRACTIVE-40 to 1059.95 | 1kuQFN (RTC) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS1258IRTCRG4ACTIVE-40 to 1059.95 | 1kuQFN (RTC) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS1258IRTCTACTIVE-40 to 10510.95 | 1kuQFN (RTC) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS1258IRTCTG4ACTIVE-40 to 10510.95 | 1kuQFN (RTC) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:21 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksADS1258IRTCR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS1258IRTCRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS1258IRTCT
AmericasArrow 1
Newark 389
Rochester Electronics 450
AsiaFarnell Asia 123
EuropeAvnet-SILICA 79
Compel 16
Farnell 123
WorldwideDigiKey 220
Mouser Electronics 175
TI Lead Time*: 16 WeeksADS1258IRTCTG4
AsiaFarnell Asia 266
EuropeFarnell 225
Spoerle 250
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1258IRTCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1258IRTCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1258IRTCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1258IRTCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1258 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS1258EVM Evaluation ModuleADS1258EVMTexas InstrumentsDevelopment Boards/EVMs
ADS1258EVM-PDK Performance Demonstration KitADS1258EVM-PDKTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins
ADCPro(TM) Analog-to-Digital Converter Evaluation SoftwareADCPRO Texas Instruments Application Software 

Part # Name Product Family Comments
ADS1278   Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Similar Device with better AC performance  
ADS1274   Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4 channel version of ADS1278  
ADS1256   24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4 channel version of ADS1258  
ADS1255   24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel version of ADS1258  
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS1278 Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1258-EP Enhanced Product 16-Channel, 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1256 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1158 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1271 24-Bit, 105kSPS Industrial Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1274 Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1282 Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1255 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1251 ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1672 High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
INA118 Precision, Low Power Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
TPS61202 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TRF7961 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
INA129 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for ADS1258:

View All Tags

Other Support



Click Here