|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments, Inc. Description
Based on the single-channel ADS1271, the ADS1274 (quad) and ADS1278 (octal) are 24-bit, delta-sigma ( Traditionally, industrial delta-sigma ADCs offering good drift performance use digital filters with large passband droop. As a result, they have limited signal bandwidth and are mostly suited for dc measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specifications are significantly weaker than respective industrial counterparts. The ADS1274 and ADS1278 combine these types of converters, allowing high-precision industrial measurement with excellent dc and ac specifications. The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The onboard decimation filter suppresses modulator and signal out-of-band noise. These ADCs provide a usable signal bandwidth up to 90% of the Nyquist rate with less than 0.005dB of ripple. Four operating modes allow for optimization of speed, resolution, and power. All operations are controlled directly by pins; there are no registers to program. The devices are fully specified over the extended industrial range (40°C to +105°C) and are available in an HTQFP-64 PowerPAD package. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS1274IPAPR | ACTIVE | -40 to 125 | 13.95 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | Purchase Samples | |
| ADS1274IPAPRG4 | ACTIVE | -40 to 125 | 13.95 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | Purchase Samples | |
| ADS1274IPAPT | ACTIVE | -40 to 125 | 14.95 | 1ku | HTQFP (PAP) | 64 | View | 250 | SMALL T&R | ||
| ADS1274IPAPTG4 | ACTIVE | -40 to 125 | 14.95 | 1ku | HTQFP (PAP) | 64 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| ADS1274IPAPR | As of 12:12 PM GMT, 03 Jul 2009 | As of 12:12 PM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | DigiKey | Available | |||
| Asia | WPI | 588 | ||||
| ADS1274IPAPRG4 | As of 12:12 PM GMT, 03 Jul 2009 | As of 12:12 PM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | DigiKey | Available | |||
| ADS1274IPAPT | As of 12:12 PM GMT, 03 Jul 2009 | As of 12:12 PM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | DigiKey | 354 | |||
| Mouser Electronics | 277 | |||||
| Newark | 240 | |||||
| Asia | WPI | 31 | ||||
| Europe | Avnet-SILICA | 30 | ||||
| Compel | 185 | |||||
| Farnell | 45 | |||||
| ADS1274IPAPTG4 | As of 12:12 PM GMT, 03 Jul 2009 | As of 12:12 PM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | DigiKey | Available | |||
| Europe | Spoerle | 250 | ||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1274IPAPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS1274IPAPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS1274IPAPT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS1274IPAPTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1274 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS1274 Evaluation Module (EVM) | ADS1274EVM | Texas Instruments | Development Boards/EVMs |
| ADS1274 Performance Demonstration Kit (PDK) | ADS1274EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| ADS1278 | Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 8 channel equivalent deivce | |
| ADS1258 | 24 Bit, Fast Channel Cycling Delta-Sigma ADC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 16 channel device, with slightly lower AC performance | |
| ADS1271 | 24-Bit, 105kSPS Industrial Delta-Sigma ADC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Single Channel equivalent deivce | |
| ADS1281 | High Resolution 24-Bit Analog-to Digital Converter | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Single channel higher resolution device | |
| ADS1282 | Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 4 channel higher resolution device with onboard PGA | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1278 | Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | TI customers also evaluated this product. | |
| ADS1672 | High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC | TI customers also evaluated this product. | |
| ADS1271 | 24-Bit, 105kSPS Industrial Delta-Sigma ADC | TI customers also evaluated this product. | |
| ADS1255 | 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC | TI customers also evaluated this product. | |
| ADS1282 | Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration | TI customers also evaluated this product. | |
| ADS1258 | 24 Bit, Fast Channel Cycling Delta-Sigma ADC | TI customers also evaluated this product. | |
| ADS1256 | 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer | TI customers also evaluated this product. | |
| ADS1232 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | TI customers also evaluated this product. | |
| ADS1281 | High Resolution 24-Bit Analog-to Digital Converter | TI customers also evaluated this product. | |
| ADS803 | 12-Bit, 5 MSPS ADC Int/Ext Ref., flexible I/P between 2 and 5Vpp, Out of Range Indicator, pin comp. | TI customers also evaluated this product. | |
| TLK2701 | 1.6 to 2.7 GBPS Transceiver | SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS | TI customers also evaluated this product. |
| TPS40200 | Wide Input Non-Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB-USB PERIPHERALS | TI customers also evaluated this product. |
| UCC28060 | Natural Interleaved Dual-Phase Transition-Mode PFC Controller | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| DRV601 | 2-Vrms DIRECTPATHâ„¢ Pop-free Variable Input Gain Line Driver | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| SN74CBTLV3257 | Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer | SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES | TI customers also evaluated this product. |
| CC2591 | 2.4 GHz RF Front End | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| SN74LVC14A | Hex Schmitt-Trigger Inverter | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TPA6203A1 | 1.25-W Mono, Fully Differential, Class-AB Audio Amplifier | AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number