ADS1282 Status: ACTIVE

Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration


      
         
Alert me about changes<br/>to this product

See Also

  • ADS1281 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel version of ADS1282. No onboard PGA
  • ADS1274 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a lower sampling rate
  • ADS1271 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel device. Lower sampling rate

View all related products


Datasheet

Download - PDF Icon

 ADS1281 ADS1282
Resolution(Bits)31  31  
Sample Rate (max)4kSPS  4kSPS  
ArchitectureDelta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)12  27  
SNR(dB)130  130  
SNR(Typ)(dB)130  130  
SFDR(dB)123  123  
DNL(Max)(+/-LSB)1  1  
INL(Max)(+/-LSB)0.00006%  0.00006%  
No Missing Codes(Bits)31  31  
No. of Supplies2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  
Logic Voltage DV/DD(Min)(V)1.65  1.65  
Logic Voltage DV/DD(Max)(V)3.6  3.6  
Input Configuration Range0.5Vref  0.5Vref/PGA  
Reference ModeExt  Ext  
RatingCatalog  Catalog  
Pin/Package24TSSOP  28TSSOP  
# Input Channels1  2  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1281: High Resolution 24-Bit Analog-to Digital Converter
  • ADS1278: Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC
  • ADS1274: Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC
  • TPS62040: Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10
  • OPA277: High Precision Operational Amplifiers

More Related Products

Product Information

Features

  • High Resolution:
    130dB SNR (250SPS, High-Resolution Mode)
    127dB SNR (250SPS, Low-Power Mode)
  • High Accuracy:
    THD: –122dB
    INL: 0.5ppm
  • Low-Noise PGA
  • Two-Channel Input MUX
  • Inherently-Stable Modulator with Fast Responding
    Over-Range Detection
  • Flexible Digital Filter:
    Sinc + FIR + IIR (Selectable)
    Linear or Minimum Phase Response
    Programmable High-Pass Filter
    Selectable FIR Data Rates: 250SPS to 4kSPS
  • Filter Bypass Option
  • Low Power Consumption:
    High-Resolution Mode: 25mW
    Low-Power Mode: 17mW
    Shutdown: 10µW
  • Offset and Gain Calibration Engine
  • SYNC Input
  • Analog Supply:
    Unipolar (+5V) or Bipolar (±2.5V)
  • Digital Supply: 1.8V to 3.3V
  • APPLICATIONS
    • Energy Exploration
    • Seismic Monitoring
    • High-Accuracy Instrumentation

All other trademarks are the property of their respective owners.

Description

The ADS1282 is an extremely high-performance, single-chip analog-to-digital converter (ADC) with an integrated, low-noise programmable gain amplifier (PGA) and two-channel input multiplexer (MUX). The ADS1282 is suitable for the demanding needs of energy exploration and seismic monitoring environments.

The converter uses a fourth-order, inherently stable, delta-sigma () modulator that provides outstanding noise and linearity performance. The modulator is used either in conjunction with the on-chip digital filter, or can be bypassed for use with post processing filters.

The flexible input MUX provides an additional external input for measurement, as well as internal self-test connections. The PGA features outstanding low noise (5nV/Hz) and high input impedance, allowing easy interfacing to geophones and hydrophones over a wide range of gains.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS1282IPWACTIVE41.40 | 1kuTSSOP (PW) | 28 View 50 | TUBE
ADS1282IPWG4ACTIVE41.40 | 1kuTSSOP (PW) | 28 View 50 | TUBE
ADS1282IPWRACTIVE34.50 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&RPurchase Samples
ADS1282IPWRG4ACTIVE34.50 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:21 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS1282IPW
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS1282IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS1282IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS1282IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1282IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS1282IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS1282IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS1282IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1282 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS1281 Performance Development Kit (PDK)ADS1281EVM-PDKTexas InstrumentsDevelopment Boards/EVMs
ADCPro(TM) Analog-to-Digital Converter Evaluation SoftwareADCPRO Texas Instruments Application Software 

Part # Name Product Family Comments
ADS1281   High Resolution 24-Bit Analog-to Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel version of ADS1282. No onboard PGA  
ADS1274   Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a lower sampling rate  
ADS1271   24-Bit, 105kSPS Industrial Delta-Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel device. Lower sampling rate  
ADS1278   Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  8 channel device. Lower sampling rate  
OPA227   High Precision, Low Noise Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS1281 High Resolution 24-Bit Analog-to Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1278 Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1274 Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1675 4MSPS, 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1271 24-Bit, 105kSPS Industrial Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1259 Low-Noise, 14kSPS, 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1258 24 Bit, Fast Channel Cycling Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1256 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1232 24-Bit, Ultra Low-Noise Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1672 High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
OPA277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here