ADS1602 Status: ACTIVE

16-Bit, 2.5MSPS Analog-to-Digital Converter


      
         
Alert me about changes<br/>to this product

See Also

  • ADS1601 - Similar device with 1.25 MSPS bandwidth
  • ADS1605 - Similar device with 5 MSPS bandwidth
  • ADS1625 - 18 bit equivalent device with 1.25 MSPS bandwidth

View all related products

 ADS1601 ADS1602ADS1605 ADS1606 ADS1610 ADS1625 ADS1626 
Resolution(Bits)16  16  16  16  16  18  18  
Sample Rate (max)1.25MSPS  2.5MSPS  5MSPS  5MSPS  10MSPS  1.25MSPS  1.25MSPS  
ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)330  530  560  560  960  520  520  
SINAD(dB)91  91  84  84  83  93  93  
SNR(dB)91  91  84  84  83  93  93  
SFDR(dB)120  120  102  102  109  120  120  
DNL(Max)(+/-LSB)0.25  0.25  0.25  0.25  0.5  0.5  0.5  
INL(Max)(+/-LSB)0.75  0.75  0.75  0.75  0.4  3.5  3.5  
No Missing Codes(Bits)16  16  16  16  16  18  18  
No. of Supplies2  2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  4.9  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.1  5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  5.25  3.6  5.25  5.25  
Input Configuration RangeVref  Vref  1.467Vref  1.467Vref  Vref  1.467Vref  1.467Vref  
Reference ModeInt and Ext  Int and Ext  Int and Ext  Int and Ext  Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package48TQFP  48TQFP  64HTQFP  64HTQFP  64HTQFP  64HTQFP  64HTQFP  
# Input Channels1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8330: 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX
  • ADS1605: 16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter
  • ADS1675: 4MSPS, 24-Bit Analog-to-Digital Converter
  • TMS320F2810: 32-Bit Digital Signal Controller with Flash

More Related Products

Product Information

Features

  • High Speed:
      Data Rate: 2.5MSPS
      Bandwidth: 1.23MHz
  • Outstanding Performance:
    • SNR: 91dB at fIN = 100kHz, –1dBFS
    • THD: –101dB at fIN = 100kHz, –6dBFS
    • SFDR: 103dB at fIN = 100kHz, –6dBFS
  • Ease-of-Use:
      High-Speed 3-Wire Serial Interface
      Directly Connects to TMS320 DSPs
      On-Chip Digital Filter Simplifies Anti-Alias Requirements
      Simple Pin-Driven Control—No On-Chip Registers to Program
      Selectable On-Chip Voltage Reference
      Simultaneous Sampling with Multiple ADS1602s
  • Low Power:
      530mW at 2.5MSPS
      Power-Down Mode
  • APPLICATIONS
    • Sonar
    • Vibration Analysis
    • Data Acquisition

All trademarks are the property of their respective owners.

Description

The ADS1602 is a high-speed, high-precision, delta-sigma analog-to-digital converter (ADC) manufactured on an advanced CMOS process. The ADS1602 oversampling topology reduces clock jitter sensitivity during the sampling of high-frequency, large amplitude signals by a factor of four over that achieved by Nyquist-rate ADCs. Consequently, signal-to-noise ratio (SNR) is particularly improved. Total harmonic distortion (THD) is -101dB, and the spurious-free dynamic range (SFDR) is 103dB.

Optimized for power and performance, the ADS1602 dissipates only 530mW while providing a full-scale differential input range of ±3V. Having such a wide input range makes out-of-range signals unlikely. The OTR pin indicates if an analog input out-of-range condition does occur.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS1602IPFBRACTIVE-40 to 8515.65 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1602IPFBRG4ACTIVE-40 to 8515.65 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1602IPFBTACTIVE-40 to 8516.65 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS1602IPFBTG4ACTIVE-40 to 8516.65 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:18 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS1602IPFBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS1602IPFBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS1602IPFBT
AsiaFarnell Asia 81
EuropeFarnell 81
WorldwideDigiKey 378
Mouser Electronics 214
TI Lead Time*: 20 WeeksADS1602IPFBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1602IPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1602IPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1602IPFBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1602IPFBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1602 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS1602EVM Evaluation ModuleADS1602EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Simulation Models

Part # Name Product Family Comments
ADS1601   16-Bit, 1.25MSPS Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   Similar device with 1.25 MSPS bandwidth  
ADS1605   16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   Similar device with 5 MSPS bandwidth  
ADS1625   18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   18 bit equivalent device with 1.25 MSPS bandwidth  
ADS1610   16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   Similar device with 10 MSPS bandwidth  
THS4131   Fully Differential Input/Output Low Noise Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMPLIFIER    
THS4130   Fully Differential Input/Output Low Noise Amplifier With Shutdown   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
ADS8330 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1605 16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1675 4MSPS, 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1610 16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1601 16-Bit, 1.25MSPS Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8422 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8472 16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1606 16 Bit, 5MSPS Single Channel Delta-Sigma ADC Single with FIFO DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TMS320F2810 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here