ADS1605 Status: ACTIVE

16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter


      
         
Alert me about changes<br/>to this product

See Also

  • ADS1606 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • ADS1625 - 18 bit equivalent device
  • ADS1602 - Similar device with 2.5 MSPS bandwidth

View all related products


Datasheet

Download - PDF Icon

 ADS1601 ADS1602 ADS1605ADS1606 ADS1610 ADS1625 ADS1626 
Resolution(Bits)16  16  16  16  16  18  18  
Sample Rate (max)1.25MSPS  2.5MSPS  5MSPS  5MSPS  10MSPS  1.25MSPS  1.25MSPS  
ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)330  530  560  560  960  520  520  
SINAD(dB)91  91  84  84  83  93  93  
SNR(dB)91  91  84  84  83  93  93  
SFDR(dB)120  120  102  102  109  120  120  
DNL(Max)(+/-LSB)0.25  0.25  0.25  0.25  0.5  0.5  0.5  
INL(Max)(+/-LSB)0.75  0.75  0.75  0.75  0.4  3.5  3.5  
No Missing Codes(Bits)16  16  16  16  16  18  18  
No. of Supplies2  2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  4.9  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.1  5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  5.25  3.6  5.25  5.25  
Input Configuration RangeVref  Vref  1.467Vref  1.467Vref  Vref  1.467Vref  1.467Vref  
Reference ModeInt and Ext  Int and Ext  Int and Ext  Int and Ext  Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package48TQFP  48TQFP  64HTQFP  64HTQFP  64HTQFP  64HTQFP  64HTQFP  
# Input Channels1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1602: 16-Bit, 2.5MSPS Analog-to-Digital Converter
  • ADS1610: 16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter
  • ADS8422: 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input

More Related Products

Product Information

Features

  • Data Rate: 5MSPS (10MSPS in 2X Mode)
  • Signal-to-Noise Ratio: 88dB
  • Total Harmonic Distortion: –99dB
  • Spurious-Free Dynamic Range: 101dB
  • Linear Phase with 2.45MHz Bandwidth
  • Passband Ripple: ±0.0025dB
  • Selectable On-Chip Reference
  • Directly Connects to TMS320C6000 DSPs
  • Easily Upgradeable to 18 Bits with the ADS1625 and ADS1626
  • Adjustable Power Dissipation: 315 to 570mW
  • Power Down Mode
  • Supplies:
    • Analog +5V
    • Digital +3V
    • Digital I/O +2.7 to +5.25V
  • APPLICATIONS
    • Scientific Instruments
    • Automated Test Equipment
    • Data Acquisition
    • Medical Imaging
    • Vibration Analysis

PowerPAD is a trademark of Texas Instruments. All other trademarks are the property of their respective owners.

Description

The ADS1605 and ADS1606 are high-speed, high-precision, delta-sigma analog-to-digital converter (ADCs) with 16-bit resolution. The data rate is 5 mega-samples per second (MSPS), the bandwidth (–3dB) is 2.45MHz, and passband ripple is less than ±0.0025dB (to 2.2MHz). Both devices offer outstanding performance at these speeds with a signal-to-noise ratio up to 88dB, total harmonic distortion down to –99dB, and a spurious-free dynamic range up to 101dB. For even higher-speed operation, the data rate an be doubled to 10MSPS in 2X mode. The ADS1606 includes an adjustable first-in first-out buffer (FIFO) for the output data.

The input signal is measured against a voltage reference that can be generated on-chip or supplied externally. The digital output data is provided over a simple parallel interface that easily connects to digital signal processors (DSPs). An out-of-range monitor reports when the input range has been exceeded. The ADS1605/6 operate from a +5V analog supply (AVDD) and +3V digital supply (DVDD). The digital I/O supply (IOVDD) operates from +2.7 to +5.25V, enabling the digital interface to support a range of logic families. The analog power dissipation is set by an external resistor and can be reduced when operating at slower speeds. A power down mode, activated by a digital I/O pin, shuts down all circuitry. The ADS1605/6 are offered in a TQFP-64 package using TI PowerPAD™ technology.

The ADS1605 and ADS1606, along with their 18-bit counterparts, the ADS1625 and ADS1626, are well suited for the demanding measurement requirements of scientific instrumentation, automated test equipment, data acquisition, and medical imaging.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS1605IPAPRACTIVE-40 to 8518.70 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS1605IPAPRG4ACTIVE-40 to 8518.70 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS1605IPAPTACTIVE-40 to 8519.70 | 1kuHTQFP (PAP) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS1605IPAPTG4ACTIVE-40 to 8519.70 | 1kuHTQFP (PAP) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:11 PM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksADS1605IPAPR
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS1605IPAPRG4
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekADS1605IPAPT
AmericasArrow 209
Avnet 250
Rochester Electronics 918
EuropeAvnet-SILICA 33
WorldwideDigiKey 239
TI Lead Time*: 1 WeekADS1605IPAPTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1605IPAPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS1605IPAPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS1605IPAPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS1605IPAPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1605 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS1605 Evaluation ModuleADS1605EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS1606   16 Bit, 5MSPS Single Channel Delta-Sigma ADC Single with FIFO   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1625   18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   18 bit equivalent device  
ADS1602   16-Bit, 2.5MSPS Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   Similar device with 2.5 MSPS bandwidth  
ADS1601   16-Bit, 1.25MSPS Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   Similar device with 1.25 MSPS bandwidth  
ADS1610   16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   Similar device with 10 MSPS bandwidth  
ADS1626   18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single with FIFO   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   18 bit equivalent device  
THS4131   Fully Differential Input/Output Low Noise Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMPLIFIER    
THS4130   Fully Differential Input/Output Low Noise Amplifier With Shutdown   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
ADS1602 16-Bit, 2.5MSPS Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1610 16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8422 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1606 16 Bit, 5MSPS Single Channel Delta-Sigma ADC Single with FIFO DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here