|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS1605 and ADS1606 are high-speed, high-precision, delta-sigma analog-to-digital converter (ADCs) with 16-bit resolution. The data rate is 5 mega-samples per second (MSPS), the bandwidth (3dB) is 2.45MHz, and passband ripple is less than ±0.0025dB (to 2.2MHz). Both devices offer outstanding performance at these speeds with a signal-to-noise ratio up to 88dB, total harmonic distortion down to 99dB, and a spurious-free dynamic range up to 101dB. For even higher-speed operation, the data rate an be doubled to 10MSPS in 2X mode. The ADS1606 includes an adjustable first-in first-out buffer (FIFO) for the output data. The input signal is measured against a voltage reference that can be generated on-chip or supplied externally. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS1606IPAPR | ACTIVE | -40 to 85 | 19.40 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | Purchase Samples | |
| ADS1606IPAPRG4 | ACTIVE | -40 to 85 | 19.40 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | Purchase Samples | |
| ADS1606IPAPT | ACTIVE | -40 to 85 | 20.40 | 1ku | HTQFP (PAP) | 64 | View | 250 | SMALL T&R | ||
| ADS1606IPAPTG4 | ACTIVE | -40 to 85 | 20.40 | 1ku | HTQFP (PAP) | 64 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:18 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS1606IPAPR | |||
| Americas | Rochester Electronics | 1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1606IPAPRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1606IPAPT | |||
| Americas | Rochester Electronics | 448 | |
| Europe | Avnet-SILICA | 409 | |
| Worldwide | DigiKey | 230 | |
| TI Lead Time*: 20 WeeksADS1606IPAPTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1606IPAPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS1606IPAPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS1606IPAPT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS1606IPAPTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1606 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS1606 Evaluation Module | ADS1606EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| ADS1605 | 16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1626 | 18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single with FIFO | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 18 bit equivalent device |
| ADS1625 | 18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 18 bit equivalent device |
| ADS1610 | 16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | Similar device with 10 MSPS bandwidth |
| ADS1602 | 16-Bit, 2.5MSPS Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Similar device with 1.25 MSPS bandwidth |
| ADS1601 | 16-Bit, 1.25MSPS Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | Similar device with 2.5 MSPS bandwidth |
| THS4131 | Fully Differential Input/Output Low Noise Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | OPERATIONAL AMPLIFIER |
| THS4130 | Fully Differential Input/Output Low Noise Amplifier With Shutdown | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | OPERATIONAL AMPLIFIER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1610 | 16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8422 | 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1605 | 16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1602 | 16-Bit, 2.5MSPS Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number