|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. All other trademarks are the property of their respective owners. Description
The ADS1625 and ADS1626 are high-speed, high-precision, delta-sigma analog-to-digital converters (ADCs) with 18-bit resolution. The data rate is 1.25 mega samples per second (MSPS), the bandwidth (-3dB) is 615kHz, and passband ripple is less than ±0.0025dB (to 550kHz). Both devices offer the same outstanding performance at these speeds with a signal-to-noise ratio up to 93dB, total harmonic distortion down to -101dB, and a spurious-free dynamic range up to 103dB. The ADS1626 includes an adjustable first-in, first-out buffer (FIFO) for the output data. The input signal is measured against a voltage reference that can be generated on-chip or supplied externally. The digital output data is provided over a simple parallel interface that easily connects to digital signal processors (DSPs). View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS1626IPAPR | ACTIVE | -40 to 105 | 19.40 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | Purchase Samples | |
| ADS1626IPAPRG4 | ACTIVE | -40 to 105 | 19.40 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | Purchase Samples | |
| ADS1626IPAPT | ACTIVE | -40 to 105 | 20.40 | 1ku | HTQFP (PAP) | 64 | View | 250 | SMALL T&R | ||
| ADS1626IPAPTG4 | ACTIVE | -40 to 105 | 20.40 | 1ku | HTQFP (PAP) | 64 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:19 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS1626IPAPR | |||
| Americas | Rochester Electronics | 1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1626IPAPRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1626IPAPT | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 176 | |
| TI Lead Time*: 20 WeeksADS1626IPAPTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1626IPAPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS1626IPAPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS1626IPAPT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS1626IPAPTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1626 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS1626 Evaluation Module | ADS1626EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| ADS1625 | 18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1606 | 16 Bit, 5MSPS Single Channel Delta-Sigma ADC Single with FIFO | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 16 bit equivalent device |
| ADS1610 | 16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 16 bit equivalent device with 10 MSPS bandwidth |
| ADS1605 | 16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 16 bit equivalent device |
| ADS1602 | 16-Bit, 2.5MSPS Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 16 bit equivalent device with 2.5 MSPS bandwidth |
| ADS1601 | 16-Bit, 1.25MSPS Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 16 bit equivalent device with 1.25 MSPS bandwidth |
| THS4131 | Fully Differential Input/Output Low Noise Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | OPERATIONAL AMPLIFIER |
| THS4130 | Fully Differential Input/Output Low Noise Amplifier With Shutdown | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | OPERATIONAL AMPLIFIER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1675 | 4MSPS, 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1672 | High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1625 | 18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1601 | 16-Bit, 1.25MSPS Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number