ADS1672 Status: ACTIVE

High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC


      
         
Alert me about changes<br/>to this product

See Also

  • ADS1271 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  The ADS1271 offer lower bandwidth at a lower cost to the customer.
  • ADS1281 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  This device offers best in class performance and has similiar flexible digital filter options.

Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ADS1271 ADS1672ADS1675 
Resolution(Bits)24  24  24  
Sample Rate (max)105kSPS  625kSPS  4MSPS  
ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)92  350  575  
SNR(dB)109  105  93  
SNR(Typ)(dB) 105  93  
SFDR(dB)108  115  119  
DNL(Max)(+/-LSB)1  1  1  
INL(Max)(+/-LSB)0.0006%  2   
No Missing Codes(Bits)24  24  24  
ENOB(Bits) 19.2  18.8  
No. of Supplies2  2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)1.65  2.7  2.7  
Logic Voltage DV/DD(Max)(V)3.6  3.3  3.3  
Input Configuration Range1.06Vref  +/-Vref  +/- Vref  
Reference ModeExt  Ext  Ext  
RatingCatalog  Catalog  Catalog  
Pin/Package16TSSOP  64TQFP  64TQFP  
# Input Channels1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1271: 24-Bit, 105kSPS Industrial Delta-Sigma ADC
  • ADS1675: 4MSPS, 24-Bit Analog-to-Digital Converter
  • ADS1278: Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC

More Related Products

Product Information

Features

  • AC Performance:
    • 107dB of Dynamic Range at 625kSPS
    • 115.5dB of Dynamic Range at 78kSPS
    • -115dB THD
  • DC Accuracy:
    • 3ppm INL
    • 2µV/°C Offset Drift
    • 2ppm/°C Gain Drift
  • Programmable Digital Filter with User-Selectable Path:
    • Low-Latency: Completely settles in 5.5µs
    • Wide-Bandwidth: 305kHz BW with flat passband
  • Flexible Read-Only Serial Interface:
    • Standard CMOS
    • Serialized LVDS
  • Easy Conversion Control with START Pin
  • Out-of-Range Detection
  • Supply: Analog +5V, Digital +3V
  • Power: 350mW
  • APPLICATIONS
    • Automated Test Equipment

View All Features in Datasheet

Description

The ADS1672 is a high-speed, high-precision analog-to-digital converter (ADC). Using an advanced delta-sigma () architecture, it operates at speeds up to 625kSPS with outstanding ac performance and dc accuracy.

The ADS1672 ADC is comprised of a low-drift, chopper-stabilized modulator with out-of-range detection and a dual-path programmable digital filter. The dual filter path allows the user to select between two post-processing filters: low-latency or wide-bandwidth. The low-latency filter settles quickly in one cycle, for applications with large instantaneous changes, such as a multiplexer. The wide-bandwidth path provides an optimized frequency response for ac measurements with a passband ripple of less than 0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS1672IPAGACTIVE-40 to 8512.75 | 1kuTQFP (PAG) | 64 View 160 | JEDEC TRAY (5+1)
ADS1672IPAGG4ACTIVE-40 to 8512.75 | 1kuTQFP (PAG) | 64 View 160 | JEDEC TRAY (5+1)
ADS1672IPAGRACTIVE-40 to 8511.75 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&RPurchase Samples
ADS1672IPAGRG4ACTIVE-40 to 8511.75 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:18 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS1672IPAG
AmericasArrow 800
Newark 100
AsiaFarnell Asia 101
EuropeAvnet-SILICA 30
WorldwideDigiKey 156
Mouser Electronics 404
TI Lead Time*: 20 WeeksADS1672IPAGG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS1672IPAGR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS1672IPAGRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1672IPAG RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ADS1672IPAGG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ADS1672IPAGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ADS1672IPAGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1672 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS1672 Evaluation ModuleADS1672EVMTexas InstrumentsDevelopment Boards/EVMs
ADS1672 Performance Demonstration Kit (PDK)ADS1672EVM-PDKTexas InstrumentsDevelopment Boards/EVMs
ADCPro(TM) Analog-to-Digital Converter Evaluation SoftwareADCPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
ADS1271   24-Bit, 105kSPS Industrial Delta-Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  The ADS1271 offer lower bandwidth at a lower cost to the customer.  
ADS1281   High Resolution 24-Bit Analog-to Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  This device offers best in class performance and has similiar flexible digital filter options.  
THS4520   Rail-to-Rail Output Wideband Fully Differential Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   Input Amp    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   Reference Buffer    
REF5030   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   Reference    
Customers Who Evaluated This Product Also Evaluated...
ADS1271 24-Bit, 105kSPS Industrial Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1675 4MSPS, 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1278 Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1281 High Resolution 24-Bit Analog-to Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1258 24 Bit, Fast Channel Cycling Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1282 Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1274 Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here