|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ADS2806 is a dual, high-speed, high dynamic range, 12-bit pipelined Analog-to-Digital Converter (ADC). This converter includes a high-bandwidth track-and-hold that gives excellent spurious performance up to and beyond the Nyquist rate. The differential nature of this track-and-hold and ADC circuitry minimizes even-order harmonics and gives excellent common-mode noise immunity. The track-and-hold can also be operated single-ended. The ADS2806 provides for setting the full-scale range of the converter without any external reference circuitry. The internal reference can be disabled allowing low drive, external references to be used for improved tracking in multichannel systems. The ADS2806 provides an over-range indicator flag to indicate an input signal that exceeds the full-scale input range of the converter. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS2806Y/1K5 | ACTIVE | 17.65 | 1ku | HTQFP (PAP) | 64 | View | 1500 | LARGE T&R | Purchase Samples | ||
| ADS2806Y/1K5G4 | ACTIVE | 17.65 | 1ku | HTQFP (PAP) | 64 | View | 1500 | LARGE T&R | Purchase Samples | ||
| ADS2806Y/250 | ACTIVE | -40 to 85 | 18.65 | 1ku | HTQFP (PAP) | 64 | View | 250 | SMALL T&R | ||
| ADS2806Y/250G4 | ACTIVE | -40 to 85 | 18.65 | 1ku | HTQFP (PAP) | 64 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:18 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS2806Y/1K5 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS2806Y/1K5G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS2806Y/250 | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 177 | |
| Worldwide | DigiKey | 425 | |
| TI Lead Time*: 20 WeeksADS2806Y/250G4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS2806Y/1K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS2806Y/1K5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS2806Y/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS2806Y/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS2806 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS2806-EVM Evaluation Module | ADS2806-EVM | Texas Instruments | Development Boards/EVMs |
| ADS2807-EVM Evaluation Module | ADS2807-EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS7823 | 12-Bit Low Power,I2C Serial, Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8321 | 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS2807 | 12-Bit, 50 MSPS Dual ADC, Int/Ext Ref., program. input range w/Out of Range Flg | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5231 | Dual low power, 12-bit, 40MSPS ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| XTR112 | 4-20mA Current Transmitters with Sensor Excitation and Linearization | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| TAS5518C | 8-Channel Digital Audio PWM Processor | DIGITAL AUDIO PROCESSORS-PUREPATH(TM) PWM PROCESSORS | TI customers also evaluated this product. |
| DAC8871 | 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DRV8809 | Combo motor driver with DC-DC converters | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| TS3L100 | Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance | SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES | TI customers also evaluated this product. |
| TPS62410 | 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| CDC7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT | TI customers also evaluated this product. |
| REG710-33 | 30-mA Switched-Cap DC-DC Converter with fixed 3.3-V Output | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-BUCK-BOOST CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TPS3808G09 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| OPA4684 | Quad, Low-Power, Current Feedback Operational Amplifier | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |

No Tags are Available for this Part Number