|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All other trademarks are the property of their respective owners Description
The ADS5237 is a dual, high-speed, high dynamic range, 10-bit, pipelined analog-to-digital converter (ADC). This device includes a high-bandwidth sample-and-hold amplifier that gives excellent spurious performance up to and beyond the Nyquist rate. The differential nature of the sample-and-hold amplifier and ADC circuitry minimizes even-order harmonics and gives excellent common-mode noise immunity. The ADS5237 provides for setting the full-scale range of the converter without any external reference circuitry. The internal reference can be disabled, allowing low-drive, external references to be used for improved tracking in multichannel systems. The ADS5237 provides an over-range indicator flag to indicate an input signal that exceeds the full-scale input range of the converter. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS5237IPAG | ACTIVE | -40 to 85 | 7.50 | 1ku | TQFP (PAG) | 64 | View | 160 | JEDEC TRAY (10+1) | |||
| ADS5237IPAGG4 | ACTIVE | -40 to 85 | 7.50 | 1ku | TQFP (PAG) | 64 | View | 160 | JEDEC TRAY (10+1) | |||
| ADS5237IPAGT | ACTIVE | -40 to 85 | 8.25 | 1ku | TQFP (PAG) | 64 | View | 250 | SMALL T&R | Purchase Samples | ||
| ADS5237IPAGTG4 | ACTIVE | -40 to 85 | 8.25 | 1ku | TQFP (PAG) | 64 | View | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:18 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS5237IPAG | |||
| Americas | Newark | 160 | |
| Rochester Electronics | 405 | ||
| Worldwide | DigiKey | 388 | |
| Mouser Electronics | 55 | ||
| TI Lead Time*: 20 WeeksADS5237IPAGG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS5237IPAGT | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS5237IPAGTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS5237IPAG | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| ADS5237IPAGG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| ADS5237IPAGT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| ADS5237IPAGTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS5237 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS5237 Evaluation Module | ADS5237EVM | Texas Instruments | Development Boards/EVMs |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS5204 | 10-Bit, 40MSPS ADC with PGA, Dual Ch., Low Power | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| MSP430F1611 | 16-bit Ultra-Low-Power MCU, 48kB Flash, 10240B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number