ADS5240 Status: ACTIVE

4-Channel, 12-bit, 40MSPS ADC with Serial LVDS Interface


      
         
Alert me about changes<br/>to this product

 ADS5240ADS5242 
Resolution(Bits)12  12  
Sample Rate (max)40MSPS  65MSPS  
ArchitecturePipeline  Pipeline  
Power Consumption(Typ)(mW)607  599  
SINAD(dB)70  70.8  
SNR(dB)70.5  71  
SFDR(dB)85  85  
DNL(Max)(+/-LSB)0.9  1  
INL(Max)(+/-LSB)2  2.5  
No Missing Codes(Bits)12  12  
ENOB(Bits)11.3  11.5  
No. of Supplies2  2  
Analog Voltage AV/DD(Min)(V)3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  
Logic Voltage DV/DD(Min)(V)3.0  3.0  
Logic Voltage DV/DD(Max)(V)3.6  3.6  
Input Configuration Range1V (p-p)  2V (p-p)  
Reference ModeInt and Ext  Int and Ext  
RatingCatalog  Catalog  
Pin/Package64HTQFP  64HTQFP  
# Input Channels4  4  
 SamplesSamples
 InventoryInventory

Product Information

Features

  • Maximum Sample Rate: 40MSPS
  • 12-Bit Resolution
  • No Missing Codes
  • Total Power Dissipation:
    Internal Reference: 584mW
    External Reference: 518mW
  • CMOS Technology
  • Simultaneous Sample-and-Hold
  • 70.5dBFS SNR at 10MHz IF
  • 3.3V Digital/Analog Supply
  • Serialized LVDS Outputs
  • Integrated Frame and Bit Patterns
  • Option to Double LVDS Clock Output Currents
  • Four Current Modes for LVDS
  • Pin- and Format-Compatible Family
  • HTQFP-64 PowerPAD Package
  • APPLICATIONS
    • Portable Ultrasound Systems
    • Tape Drives
    • Test Equipment
    • Optical Networking
    • Communications

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS5240IPAPACTIVE-40 to 8525.00 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
ADS5240IPAPG4ACTIVE-40 to 8525.00 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
ADS5240IPAPTACTIVE-40 to 8525.00 | 1kuHTQFP (PAP) | 64 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
ADS5240IPAPTG4ACTIVE-40 to 8525.00 | 1kuHTQFP (PAP) | 64 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:18 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS5240IPAP
AmericasRochester Electronics 50
EuropeAvnet-SILICA >1k
WorldwideDigiKey 150
TI Lead Time*: 20 WeeksADS5240IPAPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5240IPAPT
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5240IPAPTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS5240IPAP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5240IPAPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5240IPAPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5240IPAPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS5240 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS5240 Analog Evaluation ModuleADS5240EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5242 Evaluation ModuleADS5242EVMTexas InstrumentsDevelopment Boards/EVMs
TRF3710EVM Evaluation ModuleTRF3710EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here