|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ADS5270 is a high-performance, 40MSPS, 8-channel analog-to-digital converter (ADC). Internal references are provided, simplifying system design requirements. Low power consumption allows for the highest of system integration densities. Serial LVDS (low-voltage differential signaling) outputs reduce the number of interface lines and package size. An integrated phase lock loop (PLL) multiplies theincoming ADC sampling clock by a factor of 12. This high-frequency LVDS clock is used in the data serialization and transmission process. The word output of each internal ADC is serialized and transmitted either MSB or LSB first. In addition to the eight data outputs, a bit clock and a word clock are also transmitted. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS5270IPFP | ACTIVE | -40 to 85 | 55.00 | 1ku | HTQFP (PFP) | 80 | View | 96 | JEDEC TRAY (10+1) | ||
| ADS5270IPFPG4 | ACTIVE | -40 to 85 | 55.00 | 1ku | HTQFP (PFP) | 80 | View | 96 | JEDEC TRAY (10+1) | ||
| ADS5270IPFPT | ACTIVE | -40 to 85 | 55.00 | 1ku | HTQFP (PFP) | 80 | View | 250 | SMALL T&R | Purchase Samples | |
| ADS5270IPFPTG4 | ACTIVE | -40 to 85 | 55.00 | 1ku | HTQFP (PFP) | 80 | View | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:19 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS5270IPFP | |||
| Americas | Arrow | 96 | |
| Newark | 3 | ||
| Rochester Electronics | 47 | ||
| Asia | Farnell Asia | 63 | |
| WPI | 147 | ||
| Europe | Farnell | 62 | |
| Worldwide | DigiKey | 116 | |
| TI Lead Time*: 20 WeeksADS5270IPFPG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS5270IPFPT | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS5270IPFPTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS5270IPFP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5270IPFPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5270IPFPT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5270IPFPTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS5270 
View Application Notes for Analog to Digital Converter
| Description | Part # | Company |
| ADS527x Xilinx Deserializer Solution | ADS527X-REF | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| 8-Channel Serial LVDS Deserializer | ADSDESER-50EVM | Texas Instruments | Development Boards/EVMs |
| ADS5240 Analog Evaluation Module | ADS5240EVM | Texas Instruments | Development Boards/EVMs |
| ADS5270 12-bit, 40MSPS Evaluation Module | ADS5270EVM | Texas Instruments | Development Boards/EVMs |
| ADS5272 12-bit, 65MSPS Evaluation Module | ADS5272EVM | Texas Instruments | Development Boards/EVMs |
| ADS5273 12-bit, 70MSPS Evaluation Module | ADS5273EVM | Texas Instruments | Development Boards/EVMs |
| TRF3710EVM Evaluation Module | TRF3710EVM | Texas Instruments | Development Boards/EVMs |
| |||
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS1234 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| REF200 | Dual Current Source/Current Sink | VOLTAGE REFERENCE-CURRENT REFERENCE | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPA3124D2 | 15-W Stereo Class-D Audio Power Amplifier with SE Ouutpus and Fast Mute Time (TPA3124) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPS73615 | Single Output LDO, 400mA, Fixed(1.5V), Cap free, Low Noise, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS2065 | Single 1A Current-Limited, Power-Distribution Switches for USB Applications | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS70851 | Dual-Output LDO With SVS and Independent Enables | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TPS54612 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.2V Output | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| THS7327 | 3-Channel RGBHV Video Buffer with I2C Control, Selectable Filters, Monitor Pass-Thru, 2:1 MUX | VIDEO FUNCTIONS-INTEGRATED FILTER | TI customers also evaluated this product. |
| SN65LVDS86A | Flatlink Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |

Most Popular Tags for ADS5270: