ADS5270 Status: ACTIVE

8-Channel Analog-to-Digital Converter


      
         
Alert me about changes<br/>to this product

 ADS5270ADS5271 ADS5272 ADS5273 ADS5277 ADS527X 
Resolution(Bits)12  12  12  12  10   
Sample Rate (max)40MSPS  50MSPS  65MSPS  70MSPS  65MSPS   
ArchitecturePipeline  Pipeline  Pipeline  Pipeline  Pipeline   
Power Consumption(Typ)(mW)907  957  983  1003  845   
SINAD(dB)70  70  71  70.8  61.7   
SNR(dB)70.5  70.5  71.1  71.1  61.7   
SFDR(dB)85  85  85  85  85   
DNL(Max)(+/-LSB)0.5  0.5  0.31  0.34  0.08   
INL(Max)(+/-LSB)0.6  0.6  0.41  0.43  0.09   
No Missing Codes(Bits)12  12  12  12  10   
ENOB(Bits)11.3  11.3  11.5  11.5  9.7   
No. of Supplies1  1  1  1  1   
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0   
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6   
Logic Voltage DV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0   
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6   
Input Configuration Range2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)   
Reference ModeInt and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext   
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package80HTQFP  80HTQFP  80HTQFP  80HTQFP  80HTQFP   
# Input Channels8  8  8  8  8   
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • ADS1234: 24-Bit, Ultra Low-Noise Analog-to-Digital Converter
  • REF200: Dual Current Source/Current Sink
  • SN74LVC1G125: Single Bus Buffer Gate With 3-State Outputs
  • TPA3124D2: 15-W Stereo Class-D Audio Power Amplifier with SE Ouutpus and Fast Mute Time (TPA3124)

Product Information

Features

  • Maximum Sample Rate: 40MSPS
  • 12-Bit Resolution
  • No Missing Codes
  • Total Power Dissipation:
    Internal Reference: 888mW
    External Reference: 822mW
  • CMOS Technology
  • Simultaneous Sample-and-Hold
  • 70.5dB SNR at 10MHz IF
  • 3.3V Digital/Analog Supply
  • Serialized LVDS Outputs
  • Integrated Frame and Bit Patterns
  • Option to Double LVDS Clock Output Currents
  • Four Current Modes for LVDS
  • Pin- and Format-Compatible Family
  • TQFP-80 PowerPAD Package
  • Description

    The ADS5270 is a high-performance, 40MSPS, 8-channel analog-to-digital converter (ADC). Internal references are provided, simplifying system design requirements. Low power consumption allows for the highest of system integration densities. Serial LVDS (low-voltage differential signaling) outputs reduce the number of interface lines and package size.

    An integrated phase lock loop (PLL) multiplies theincoming ADC sampling clock by a factor of 12. This high-frequency LVDS clock is used in the data serialization and transmission process. The word output of each internal ADC is serialized and transmitted either MSB or LSB first. In addition to the eight data outputs, a bit clock and a word clock are also transmitted.

    View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS5270IPFPACTIVE-40 to 8555.00 | 1kuHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
ADS5270IPFPG4ACTIVE-40 to 8555.00 | 1kuHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
ADS5270IPFPTACTIVE-40 to 8555.00 | 1kuHTQFP (PFP) | 80 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
ADS5270IPFPTG4ACTIVE-40 to 8555.00 | 1kuHTQFP (PFP) | 80 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:18 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS5270IPFP
AmericasNewark 3
Rochester Electronics 47
AsiaFarnell Asia 63
WPI 147
EuropeFarnell 62
WorldwideDigiKey 116
TI Lead Time*: 20 WeeksADS5270IPFPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5270IPFPT
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5270IPFPTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS5270IPFP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5270IPFPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5270IPFPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5270IPFPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS5270 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Reference Designs

Description Part # Company
ADS527x Xilinx Deserializer Solution ADS527X-REF Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
8-Channel Serial LVDS DeserializerADSDESER-50EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5240 Analog Evaluation ModuleADS5240EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5270 12-bit, 40MSPS Evaluation ModuleADS5270EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5272 12-bit, 65MSPS Evaluation ModuleADS5272EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5273 12-bit, 70MSPS Evaluation ModuleADS5273EVMTexas InstrumentsDevelopment Boards/EVMs
TRF3710EVM Evaluation ModuleTRF3710EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ADS1234 24-Bit, Ultra Low-Noise Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
REF200 Dual Current Source/Current Sink VOLTAGE REFERENCE-CURRENT REFERENCE TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPA3124D2 15-W Stereo Class-D Audio Power Amplifier with SE Ouutpus and Fast Mute Time (TPA3124) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPS73615 Single Output LDO, 400mA, Fixed(1.5V), Cap free, Low Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS70851 Dual-Output LDO With SVS and Independent Enables LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS54612 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.2V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
THS7327 3-Channel RGBHV Video Buffer with I2C Control, Selectable Filters, Monitor Pass-Thru, 2:1 MUX VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
SN65LVDS86A Flatlink Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for ADS5270:

View All Tags

Other Support



Click Here