|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD Is a trademark of Texas Instruments. DESCRIPTIONThe ADS5272 is a high-performance, 65MSPS, 8-channel analog-to-digital converter (ADC). Internal referencesare provided, simplifying system design requirements. Low power consumption allows for the highest of system integration densities. Serial LVDS (low-voltage differential signaling) outputs reduce the number of interface lines and package size. An integrated phase lock loop (PLL) multiplies the incoming ADC sampling clock by a factor of 12. This high-frequency LVDS clock is used in the data serialization and transmission process. The word output of each internal ADC is serialized and transmitted either MSB or LSB first. In addition to the eight data outputs, a bit clock and a word clock are also transmitted. The bit clock is at 6x the speed of the sampling clock, whereas the word clock is at the same speed of the sampling clock. The ADS5272 provides internal references, or can optionally be driven with external references. Best performance is achieved through the internal reference mode. The device is available in a TQFP-80 PowerPAD package and is specified over a -40°C to +85°C operating range. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS5272IPFP | ACTIVE | -40 to 85 | 68.60 | 1ku | HTQFP (PFP) | 80 | View | 96 | JEDEC TRAY (10+1) | ||
| ADS5272IPFPG4 | ACTIVE | -40 to 85 | 68.60 | 1ku | HTQFP (PFP) | 80 | View | 96 | JEDEC TRAY (10+1) | ||
| ADS5272IPFPT | ACTIVE | -40 to 85 | 68.60 | 1ku | HTQFP (PFP) | 80 | View | 250 | SMALL T&R | Purchase Samples | |
| ADS5272IPFPTG4 | ACTIVE | -40 to 85 | 68.60 | 1ku | HTQFP (PFP) | 80 | View | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:19 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS5272IPFP | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS5272IPFPG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS5272IPFPT | |||
| Americas | Rochester Electronics | 250 | |
| TI Lead Time*: 20 WeeksADS5272IPFPTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS5272IPFP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5272IPFPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5272IPFPT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5272IPFPTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS5272 
View Application Notes for Analog to Digital Converter
| Description | Part # | Company |
| ADS527x Xilinx Deserializer Solution | ADS527X-REF | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| 8-Channel Serial LVDS Deserializer | ADSDESER-50EVM | Texas Instruments | Development Boards/EVMs |
| ADS5240 Analog Evaluation Module | ADS5240EVM | Texas Instruments | Development Boards/EVMs |
| ADS5242 Evaluation Module | ADS5242EVM | Texas Instruments | Development Boards/EVMs |
| ADS5272 12-bit, 65MSPS Evaluation Module | ADS5272EVM | Texas Instruments | Development Boards/EVMs |
| ADS5273 12-bit, 70MSPS Evaluation Module | ADS5273EVM | Texas Instruments | Development Boards/EVMs |
| Ultrasound Receive Chain Evaluation Module | TI-TUS5000EVM | Texas Instruments | Development Boards/EVMs |
| |||
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS5281 | Low Power 8-Channel, 12-Bit, 50MSPS ADC with Serialized LVDS Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5282 | Low Power 8-Channel, 12-Bit, 65MSPS ADC with Serialized LVDS Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number