|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS5287 is a high-performance, low-power, octal channel analog-to-digital converter (ADC). Available in a 9mm × 9mm QFN package, with serialized low-voltage differential signaling (LVDS) outputs and a wide variety of programmable features, the ADS5287 is highly customizable for a wide range of applications and offers an unprecedented level of system integration. An application note, XAPP774 (available at www.xilinx.com), describes how to interface the serial LVDS outputs of TI's ADCs to Xilinx® field-programmable gate arrays (FPGAs).The ADS5287 is specified over the industrial temperature range of -40°C to +85°C. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ADS5287IRGCR | ACTIVE | -40 to 85 | 40.00 | 100u | VQFN (RGC) | 64 | View | 2000 | LARGE T&R | Purchase Samples |
| ADS5287IRGCRG4 | ACTIVE | -40 to 85 | 40.00 | 100u | VQFN (RGC) | 64 | View | 2000 | LARGE T&R | Purchase Samples |
| ADS5287IRGCT | ACTIVE | -40 to 85 | 40.00 | 100u | VQFN (RGC) | 64 | View | 250 | SMALL T&R | |
| ADS5287IRGCTG4 | ACTIVE | -40 to 85 | 40.00 | 100u | VQFN (RGC) | 64 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:19 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS5287IRGCR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS5287IRGCRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksADS5287IRGCT | |||
| Americas | Avnet | 250 | |
| Asia | WPI | 181 | |
| Worldwide | DigiKey | 413 | |
| TI Lead Time*: 16 WeeksADS5287IRGCTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS5287IRGCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5287IRGCRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5287IRGCT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5287IRGCTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS5287 
View Application Notes for Analog to Digital Converter
View User Guides for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS5287EVM Evaluation Module | ADS5287EVM | Texas Instruments | Development Boards/EVMs |
| |||
| |||
| Part # | Name | Product Family | Comments |
| VCA8500 | 8-Channel, Ultra-Low Power Variable Gain Amplifier With Low-Noise Pre-Amp | AMPLIFIERS AND LINEAR - VARIABLE GAIN AMPLIFIER | Low-power octal VCA for driving inputs to octal ADC |
| VCA8613 | VCA8613: 8-Channel Variable Gain Amplifier | AMPLIFIERS AND LINEAR - VARIABLE GAIN AMPLIFIER | Low-power octal VCA for driving inputs to octal ADC |
| VCA8617 | 8-Channel Variable Gain Amplifier | AMPLIFIERS AND LINEAR - VARIABLE GAIN AMPLIFIER | Low-power octal VCA for driving inputs to octal ADC |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS5281 | Low Power 8-Channel, 12-Bit, 50MSPS ADC with Serialized LVDS Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1158 | 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5282 | Low Power 8-Channel, 12-Bit, 65MSPS ADC with Serialized LVDS Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TPS61040 | 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TLC274 | Quad Single Supply Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| ISO1050 | Isolated 5-V CAN Transceivers | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| SN74LVC2G74 | Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| TPS40190 | Low Pin Count Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TLV320AIC26 | Low-Power Mono ADC / Stereo DAC with HP/Speaker Amplifier and 12-bit measurement ADC | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TPD6E001 | Low-Capacitance 6-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |

No Tags are Available for this Part Number