|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS5400 is a 12-bit, 1-GSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs. The analog input buffer isolates the internal switching of the track and hold from disturbing the signal source. The simple 3-stage pipeline provides extremely low latency for time critical applications. Designed for the conversion of signals up to 2 GHz of input frequency at 1 GSPS, the ADS5400 has outstanding low noise performance and spurious-free dynamic range over a large input frequency range. The ADS5400 is available in a TQFP-100 PowerPAD™ package. The combination of the PowerPAD package and moderate power consumption of the ADS5400 allows for operation without an external heatsink. View All Description in Datasheet |
| Packaging | Samples | |||||
| Device | Status | Temp (oC) | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ADS5400IPZP | PREVIEW | -40 to 85 | HTQFP (PZP) | 100 | View | 90 | Register Here |
| ADS5400IPZPR | PREVIEW | -40 to 85 | HTQFP (PZP) | 100 | View | 1000 | Register Here |
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS5400IPZP | View | ||||
| ADS5400IPZPR | View | ||||
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS5400 
View Application Notes for Analog to Digital Converter
View User Guides for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS5400 Evaluation Module | ADS5400EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| ADS5463 | 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | |
| ADS54RF63 | 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | |
| ADS5474 | 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS5485 | 16-bit, 200 MSPS ADC with buffered inputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS54RF63 | 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5474 | 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5463 | 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| AM3517 | ARM Microprocessor | Sitara ARM Microprocessors-AM35x ARM® Cortex-A8 | TI customers also evaluated this product. |
| AM3505 | ARM Microprocessor | Sitara ARM Microprocessors-AM35x ARM® Cortex-A8 | TI customers also evaluated this product. |

No Tags are Available for this Part Number