ADS5400 Status: PREVIEW

12-bit, 1000 MSPS ADC with analog input buffer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ADS5400
Resolution(Bits)12  
Sample Rate (max)1000 MSPS  
ArchitecturePipeline  
Power Consumption(Typ)(mW)2200  
SINAD(dB)58  
SNR(dB)59.1  
SFDR(dB)75  
DNL(Max)(+/-LSB)-1  
INL(Max)(+/-LSB)4  
ENOB(Bits)9.3  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)3.135  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)3.15  
Logic Voltage DV/DD(Max)(V)3.6  
Input Configuration Range2 V(p-p)  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package100HTQFP  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS5485: 16-bit, 200 MSPS ADC with buffered inputs
  • ADS54RF63: 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability
  • ADS5474: 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input
  • AM3517: ARM Microprocessor
  • AM3505: ARM Microprocessor

More Related Products

Product Information

Features

  • 1-GSPS Sample Rate
  • 12-Bit Resolution
  • 2.1 GHz Input Bandwidth
  • SFDR = 66 dBc at 1.2 GHz
  • SNR = 57.6 dBFS at 1.2 GHz
  • 7 Clock Cycle Latency
  • Interleave Friendly: Internal Adjustments for Gain, Phase, and Offset
  • 1.5V to 2V Selectable Full-Scale Range
  • LVDS-Compatible Outputs, 1 or 2 Bus Options
  • Total Power Dissipation: 2.15 W
  • On-Chip Analog Buffer
  • 100-Pin TQFP PowerPAD Package
    (16-mm × 16-mm Footprint With Leads)
  • Industrial Temperature Range = –40°C to 85°C
  • APPLICATIONS
    • Test and Measurement Instrumentation
    • Ultra-Wide Band Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Signal Intelligence and Jamming
    • Radar

View All Features in Datasheet

Description

The ADS5400 is a 12-bit, 1-GSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs. The analog input buffer isolates the internal switching of the track and hold from disturbing the signal source. The simple 3-stage pipeline provides extremely low latency for time critical applications. Designed for the conversion of signals up to 2 GHz of input frequency at 1 GSPS, the ADS5400 has outstanding low noise performance and spurious-free dynamic range over a large input frequency range.

The ADS5400 is available in a TQFP-100 PowerPAD™ package. The combination of the PowerPAD package and moderate power consumption of the ADS5400 allows for operation without an external heatsink.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS5400IPZPPREVIEW-40 to 85HTQFP (PZP) | 100 View 90Register Here
ADS5400IPZPRPREVIEW-40 to 85HTQFP (PZP) | 100 View 1000Register Here

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS5400IPZP      View
ADS5400IPZPR      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS5400 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS5400 Evaluation ModuleADS5400EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
ADS5463   12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER    
ADS54RF63   12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER    
ADS5474   14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER    
Customers Who Evaluated This Product Also Evaluated...
ADS5485 16-bit, 200 MSPS ADC with buffered inputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS54RF63 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5474 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5463 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
AM3517 ARM Microprocessor Sitara ARM Microprocessors-AM35x ARM® Cortex-A8™ TI customers also evaluated this product.
AM3505 ARM Microprocessor Sitara ARM Microprocessors-AM35x ARM® Cortex-A8™ TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here