ADS5410 Status: ACTIVE

12-Bit, 80 MSPS ADC, Single Ch., Lowest Power, High BW, Excellent Performance


      
         
Alert me about changes<br/>to this product

 ADS5410
Resolution(Bits)12  
Sample Rate (max)80MSPS  
ArchitecturePipeline  
Power Consumption(Typ)(mW)360  
SINAD(dB)66  
SNR(dB)65  
SFDR(dB)76  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)2  
No Missing Codes(Bits)14  
ENOB(Bits)10.5  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)3.0  
Analog Voltage AV/DD(Max)(V)3.6  
Logic Voltage DV/DD(Min)(V)1.6  
Logic Voltage DV/DD(Max)(V)2.0  
Input Configuration Range2V (p-p)  
Reference Mode Int and Ext  
RatingCatalog  
Pin/Package48TQFP  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS5411: 11bit 105MSPS Analog-to-Digital Converter
  • ADS1013: 12-Bit ADC with Integrated Oscillator, and Reference

Product Information

Features

  • 80-MSPS Maximum Sample Rate
  • 12-Bit Resolution
  • No Missing Codes
  • 360-mW Power Dissipation
  • CMOS Technology
  • On-Chip S/H
  • 75 dB Spurious Free Dynamic Range at 100 MHz IF
  • 1-GHz Bandwidth Differential Analog Input
  • On-Chip References
  • 2s Complement Digital Output
  • 3.3-V Analog, 1.8-V Digital Supply
  • 1.8 V–3.3 V I/O
  • APPLICATIONS
    • Cellular Base Transceiver Station Receive Channel
    • IF Sampling Applications
    • TDMA: GSM, IS-136, EDGE/UWC-136
    • CDMA: IS-95, UMTS, CDMA2000
    • Wireless Local Loop
    • LMDS, MMDS
    • Wideband Baseband Receivers

View All Features in Datasheet

Description

The ADS5410 is a high-speed, high-performance pipelined analog-to-digital converter with exceptionally low-noise and high spurious-free dynamic range. The ADS5410 high input bandwidth makes it ideal for IF subsampling solutions where digital I/Q demodulators are used. Its high dynamic range makes it well suited for GSM, IS-95, UMTS, and IS-136 digital receivers. Its linearity and low DNL make it ideal for medical imaging applications. Low power consumption makes the ADS5410 ideal for applications in compact pico- and micro-base stations and in portable designs.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS5410IPFBACTIVE-40 to 8523.75 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS5410IPFBG4ACTIVE-40 to 8523.75 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:21 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS5410IPFB
AmericasRochester Electronics >1k
EuropeAvnet-SILICA 250
WorldwideDigiKey 137
Mouser Electronics 218
TI Lead Time*: 20 WeeksADS5410IPFBG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS5410IPFB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS5410IPFBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS5410 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS5410 Evaluation ModuleADS5410EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5413 Evaluation ModuleADS5413EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
ADS5413   Low Power Analog to Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.  Different supply voltage (single vs. dual) and different speed grade (65 MSPS vs. 80 MSPS)  
Customers Who Evaluated This Product Also Evaluated...
ADS5411 11bit 105MSPS Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1013 12-Bit ADC with Integrated Oscillator, and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here