ADS5413 Status: ACTIVE

Low Power Analog to Digital Converter

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • ADS5413: 12-bit, 65 MSPS CommsADC Analog-to-Digital Converter (ads5413.pdf, 511 KB)
    16 Dec 2003 Download

 ADS5413
Resolution(Bits)12  
Sample Rate (max)65MSPS  
ArchitecturePipeline  
Power Consumption(Typ)(mW)400  
SINAD(dB)67.8  
SNR(dB)68.5  
SFDR(dB)79  
DNL(Max)(+/-LSB)0.5  
INL(Max)(+/-LSB)1  
No Missing Codes(Bits)12  
ENOB(Bits)11.3  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)3  
Analog Voltage AV/DD(Max)(V)3.6  
Logic Voltage DV/DD(Min)(V)1.6  
Logic Voltage DV/DD(Max)(V)3.3  
Input Configuration Range2.25V(p-p)  
Reference ModeInt,Ext  
RatingCatalog  
Pin/Package48HTQFP  
# Input Channels1  
 Samples
 Inventory

Product Information

Features

  • 12-Bit Resolution
  • 65-MSPS Maximum Sample Rate
  • 2-Vpp Differential Input Range
  • 3.3-V Single Supply Operation
  • 1.8-V to 3.3-V Output Supply
  • 400-mW Total Power Dissipation
  • Two’s Complement Output Format
  • On-Chip S/H and Duty Cycle Adjust Circuit
  • Internal or External Reference
  • 48-Pin TQFP Package With PowerPad
    (7 mm x 7 mm body size)
  • 64.5-dBFS SNR and 72-dBc SFDR at 65 MSPS and 190-MHz Input
  • Power-Down Mode
  • Single-Ended or Differential Clock
  • 1-GHz -3-dB Input Bandwidth
  • APPLICATIONS
    • High IF Sampling Receivers
    • Medical Imaging
    • Portable Instrumentation

CommsADC is a trademark of Texas Instruments.

Description

The ADS5413 is a low power, 12-bit, 65-MSPS, CMOS pipeline analog-to-digital converter (ADC) that operates from a single 3.3-V supply, while offering the choice of digital output levels from 1.8 V to 3.3 V. The low noise, high linearity, and low clock jitter makes the ADC well suited for high-input frequency sampling applications. On-chip duty cycle adjust circuit allows the use of a non-50% duty cycle. This can be bypassed for applications requiring low jitter or asynchronous sampling. The device can also be clocked with single ended or differential clock, without change in performance. The internal reference can be bypassed to use an external reference to suit the accuracy and low drift requirements of the application.

The device is specified over full temperature range (–40°C to +85°C).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS5413IPHPACTIVE-40 to 8519.40 | 100uHTQFP (PHP) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
ADS5413IPHPG4ACTIVE-40 to 8519.40 | 100uHTQFP (PHP) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
ADS5413IPHPAs of 10:18 AM GMT, 19 Nov 2008As of 10:18 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 8 Jan 6 Weeks AmericasNewark 250
  Rochester Electronics 349
ADS5413IPHPG4As of 10:18 AM GMT, 19 Nov 2008As of 10:18 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 8 Jan 6 Weeks None Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS5413IPHP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5413IPHPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • ADS5413: 12-bit, 65 MSPS CommsADC Analog-to-Digital Converter (ads5413.pdf, 511 KB)
    16 Dec 2003 Download

Application Notes

  • CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters (scaa092.htm, 9 KB)
    08 Jun 2008 Abstract
  • Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 (scaa091.htm, 8 KB)
    02 Jun 2008 Abstract
  • A Glossary of Analog-to-Digital Specifications and Performance Characteristics (Rev. A) (sbaa147a.htm, 8 KB)
    12 Jan 2008 Abstract
  • Standard Procedure Direct Measurement Sub-picosecond RMS Jitter High-Speed ADC (slwa036.htm, 8 KB)
    30 Jun 2004 Abstract
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • How to Calculate the Period Jitter from the SSCR for High-Speed ADCs (slwa028.htm, 9 KB)
    17 Dec 2003 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Analog-to-Digital Converter Grounding Practices Affect System Performance (sbaa052.htm, 8 KB)
    02 Oct 2000 Abstract
  • Principles of Data Acquisition and Conversion (sbaa051.htm, 8 KB)
    02 Oct 2000 Abstract
  • Interleaving Analog-to-Digital Converters (sbaa049.htm, 8 KB)
    02 Oct 2000 Abstract
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    02 Oct 2000 Abstract
  • High Speed Data Conversion (sbaa045.htm, 8 KB)
    02 Oct 2000 Abstract

View Application Notes for Analog to Digital Converters

User Guides

  • ADS5413 EVM User's Guide (slwu012.pdf, 381 KB)
    11 Dec 2003 Download

View User Guides for Analog to Digital Converters

More Literature

View More Literature for Analog to Digital Converters

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS5413 Evaluation ModuleADS5413EVMTexas InstrumentsDevelopment Boards/EVMs
  • Jitter and SNR calculator(slac133.zip, 2 KB )
               24 Apr 2007 zip


Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support