|
|
|
|
Special NoteThe PJY package for the ADS5423 will no longer be available past 12/31/2009 and will be replaced by the PGP package. Please contact your local TI sales office for more information and to inquire about a life-time purchase of the ADS5423PJY.
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
PowerPad is a trademark of Texas Instruments. All other trademarks are the property of their respective owners. Description
The ADS5423 is a 14 bit 80 MSPS analog-to-digital converter (ADC) that operates from a 5 V supply, while providing 3.3 V CMOS compatible digital outputs. The ADS5423 input buffer isolates the internal switching of the on-chip Track and Hold (T&H) from disturbing the signal source. An internal reference generator is also provided to further simplify the system design. The ADS5423 has outstanding low noise and linearity, over input frequency. With only a 2.2 VPP input range, simplifies the design of multicarrier applications, where the carriers are selected on the digital domain. The ADS5423 is available in a 52 pin HTQFP with heatsink package and is pin compatible to the AD6645. The ADS5423 is built on state of the art Texas Instruments complementary bipolar process (BiCom3) and is specified over full industrial temperature range (-40°C to 85°C). |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS5423IPJY | ACTIVE | -40 to 85 | 41.00 | 1ku | QFP (PJY) | 52 | View | 160 | JEDEC TRAY (10+1) | |||
| ADS5423IPJYG3 | ACTIVE | -40 to 85 | 41.00 | 1ku | QFP (PJY) | 52 | View | 160 | JEDEC TRAY (10+1) | |||
| ADS5423IPJYG4 | ACTIVE | -40 to 85 | QFP (PJY) | 52 | View | Purchase Samples | ||||
| ADS5423IPJYR | ACTIVE | -40 to 85 | 40.00 | 1ku | QFP (PJY) | 52 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS5423IPJYRG3 | ACTIVE | -40 to 85 | 40.00 | 1ku | QFP (PJY) | 52 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS5423IPJYRG4 | ACTIVE | -40 to 85 | QFP (PJY) | 52 | View | Purchase Samples | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:19 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS5423IPJY | |||
| Americas | Arrow | 320 | |
| Avnet | 109 | ||
| Worldwide | DigiKey | 150 | |
| TI Lead Time*: 20 WeeksADS5423IPJYG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS5423IPJYR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS5423IPJYRG3 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS5423IPJY | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
| ADS5423IPJYG3 | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
| ADS5423IPJYR | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
| ADS5423IPJYRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS5423 
View Application Notes for Analog to Digital Converter
View User Guides for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS5423 Evaluation Module | ADS5423EVM | Texas Instruments | Development Boards/EVMs |
| ADS5433 Evaluation Module | ADS5433EVM | Texas Instruments | Development Boards/EVMs |
| THS4509EVM Evaluation Module | THS4509EVM | Texas Instruments | Development Boards/EVMs |
| Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters | TSW1100 | Texas Instruments | Emulators/Analyzers |
| |||
| Part # | Name | Product Family | Comments |
| THS4509 | Wideband Operational Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | THS4509 is recommeded to use as the fully differential pre-amp for ADS5423. |
| CDC7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO OUTPUT | CDC7005 is recommended to use as the clock source for ADS5423. |
| TMS320C6701 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION | |
| TMS320C6711D | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION | |
| TMS320C6712D | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION | |
| TMS320C6713B | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION | |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC5687 | 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number