ADS5440-EP Status: ACTIVE

Enhanced Product 13-Bit 210-Msps Analog-To-Digital Converter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ADS5440-EP
Resolution(Bits)13  
Sample Rate (max)210MSPS  
ArchitecturePipeline  
Power Consumption(Typ)(mW)2250  
SINAD(dB)68  
SNR(dB)69  
SFDR(dB)80  
DNL(Max)(+/-LSB)0.95  
INL(Max)(+/-LSB)1.5  
No Missing Codes(Bits)13  
ENOB(Bits)11.4  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)3.0  
Logic Voltage DV/DD(Max)(V)3.6  
Input Configuration Range2.2V (p-p)  
Reference ModeInt  
RatingHiRel Enhanced Product  
Pin/Package80HTQFP  
# Input Channels1  
 Samples
 Inventory

Other qualified versions of ADS5440-EP

Version Part Number Definition
Catalog ADS5440 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 13-Bit Resolution
  • 210-MSPS Sample Rate
  • SNR = 69 dBc at 100-MHz IF and 210 MSPS
  • SFDR = 76 dBc at 100-MHz IF and 210 MSPS
  • SNR = 68.1 dBc at 230-MHz IF and 210 MSPS
  • SFDR = 74 dBc at 230-MHz IF and 210 MSPS
  • 2.2-VPP Differential Input Voltage
  • Fully Buffered Analog Inputs
  • 5-V Analog Supply Voltage
  • LVDS Compatible Outputs
  • Total Power Dissipation: 2 W
  • Offset Binary Output Format

View All Features in Datasheet

Description

The ADS5440 is a 13-bit 210-MSPS analog-to-digital converter (ADC) that operates from a 5-V supply, while providing LVDS-compatible digital outputs from a 3.3-V supply. The ADS5440 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source. An internal reference generator is also provided to further simplify the system design. The ADS5440 has outstanding low noise and linearity over input frequency.

The ADS5440 is available in an 80-pin TQFP PowerPAD™ package. The ADS5440 is built on a state-of-the-art Texas Instruments complementary bipolar process (BiCom3X) and is specified over the full military temperature range (-55°C to 125°C).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS5440MPFPEPACTIVE-55 to 125V62/06669-01XE102.10 | 100uHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1) Download CAD Format for this SymbolContact TI Distributor or Sales Office
V62/06669-01XEACTIVE-55 to 125 102.10 | 100uHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1) Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:20 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS5440MPFPEP
AmericasRochester Electronics 96
WorldwideDigiKey 204
TI Lead Time*: 20 WeeksV62/06669-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS5440MPFPEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/06669-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS5440-EP Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ADS5482 16-bit, 105MSPS High Speed ADCs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5400 12-bit, 1000 MSPS ADC with analog input buffer DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5485 16-bit, 200 MSPS ADC with buffered inputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5483 16-bit 135MSPS ADC with buffered inputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TMS320F28027 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
AM3505 ARM Microprocessor Sitara ARM Microprocessors-AM35x ARM® Cortex-A8™ TI customers also evaluated this product.
TMS320F28035 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here