ADS5463-SP Status: ACTIVE

12-Bit 500-MSPS Analog-to-Digital Converter


      
         
Alert me about changes<br/>to this product

Other qualified versions of ADS5463-SP

Version Part Number Definition
Catalog ADS5463 TI's standard catalog product
Enhanced Product ADS5463-EP Supports Defense, Aerospace and Medical Applications

Product Information

Features

  • 500-MSPS Sample Rate
  • 12-Bit Resolution, 10-Bits Effective Number of Bits (ENOB)
  • SNR > 64.5 dBFS at 450 MHz and 500 MSPS
  • SFDR > 64.0 dBc at 450 MHz and 500 MSPS
  • 2.2-VPP Differential Input Voltage
  • LVDS-Compatible Outputs
  • Total Power Dissipation: 2.2 W
  • Offset Binary Output Format
  • Output Data Transitions on the Rising and Falling Edges of a Half-Rate Output Clock
  • On-Chip Analog Buffer, Track and Hold, and Reference Circuit
  • Available in a 84-Pin Ceramic Nonconductive Tie-Bar Package (HFG).
  • Military Temperature Range (–55°C to 125°C Tcase)
  • APPLICATIONS
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Communication Instrumentation
    • Radar

DESCRIPTION/ORDERING INFORMATION

The ADS5463 is a 12-bit, 500-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs from the 3.3-V supply. The ADS5463 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source. An internal reference generator is also provided to simplify the system design further. The ADS5463 has outstanding low noise and linearity over input frequency.

The ADS5463 is available in a 84-pin ceramic nonconductive tie-bar package (HFG). The ADS5463 is built on state-of-the-art Texas Instruments complementary bipolar process (BiCom3X) and is specified over the full military temperature range (–55°C to 125°C Tcase).

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS5463-SP Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here