ADS5463 Status: ACTIVE

12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input


      
         
Alert me about changes<br/>to this product

See Also

  • ADS5400 - 12-bit, 1GSPS ADC provides twice the signal bandwidth
 ADS5440 ADS5444 ADS5463ADS5474 ADS54RF63 
Resolution(Bits)13  13  12  14  12  
Sample Rate (max)210MSPS  250MSPS  500MSPS  400MSPS  550MSPS  
ArchitecturePipeline  Pipeline  Pipeline  Pipeline  Pipeline  
Power Consumption(Typ)(mW)2250  2250  2250  2500  2250  
SINAD(dB)68  67.6  64.1  68.9  61.3  
SNR(dB)69  69  65.3  70.2  62.6  
SFDR(dB)80  77  82  86  76  
DNL(Max)(+/-LSB)0.4  0.95  0.95  0.7  0.95  
INL(Max)(+/-LSB)0.9  1.5  1.5  1  2.5  
No Missing Codes(Bits)13  13  12  14  12  
ENOB(Bits)11.4  11.1  10.5  11.2  9.9  
No. of Supplies2  2  3  3  3  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  
Input Configuration Range2.2V (p-p)  2.2V (p-p)  2.2V (p-p)  2.2V (p-p)  2.2Vpp  
Reference ModeInt  Int  Int and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package80HTQFP  80HTQFP  80HTQFP  80HTQFP  80HTQFP  
# Input Channels1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Other qualified versions of ADS5463

Version Part Number Definition
Enhanced Product ADS5463-EP Supports Defense, Aerospace and Medical Applications
Space ADS5463-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • ADS54RF63: 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability
  • ADS5474: 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input
  • ADS5485: 16-bit, 200 MSPS ADC with buffered inputs
  • DAC7744: 16-Bit, Quad Voltage Output Digital-to-Analog Converter
  • PTB78520W: 20-A, 18-60-V Input Auto-Track Compatible Isolated DC/DC Converter

More Related Products

Product Information

Features

  • 12-Bit Resolution
  • On-Chip Analog Buffer
  • ADS5463: 500 MSPS
  • ADS5463 SFDR: 77dBc at 300 MHz fIN
  • ADS54RF63: 550 MSPS
  • ADS54RF63 SFDR: 70dBc at 900 MHz fIN
  • 2.3-GHz Input Bandwidth
  • LVDS-Compatible Outputs
  • Very Low Latency: 3.5 Clock Cycles
  • High Analog Input Swing without Damage,> 10 Vpp Differential-AC Signal
  • Total Power Dissipation: 2.2 W
  • 80-Pin TQFP PowerPAD Package (14-mm × 14-mm footprint)
  • Industrial Temperature Range: -40°C to 85°C
  • Pin-Similar/Compatible to 12-, 13-, and 14-Bit Family: ADS5440/ADS5444/ADS5474
  • APPLICATIONS
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Communication Instrumentation
    • Radar

All trademarks are the property of their respective owners.

Description

The ADS5463/ADS54RF63 is a 12-bit, 500-/550-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs. This ADC is one of a family of 12-, 13-, and 14-bit ADCs that operate from 210 MSPS to 550 MSPS. The ADS5463/ADS54RF63 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input.

The ADS54RF63 provides superior SFDR compared to the ADS5463 when the analog input frequency exceeds ~350 MHz or if operation up to 550 MSPS is required.

The ADS5463/ADS54RF63 is available in a TQFP-80 PowerPAD™ package. The ADS5463/ADS54RF63 is built on the Texas Instrument complementary bipolar process (BiCom3) and specified over the full industrial temperature range (-40°C to 85°C).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS5463IPFPACTIVE168.55 | 100uHTQFP (PFP) | 80 View 96 | JEDEC TRAY (5+1) Download CAD Format for this Symbol
ADS5463IPFPG4ACTIVE168.55 | 100uHTQFP (PFP) | 80 View 96 | JEDEC TRAY (5+1) Download CAD Format for this Symbol
ADS5463IPFPRACTIVE167.20 | 100uHTQFP (PFP) | 80 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS5463IPFPRG4ACTIVE167.20 | 100uHTQFP (PFP) | 80 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:10 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS5463IPFP
AmericasArrow 939
Newark 129
Rochester Electronics 27
EuropeAvnet-SILICA 61
Spoerle 4
WorldwideDigiKey 41
Mouser Electronics 101
TI Lead Time*: 20 WeeksADS5463IPFPG4
AmericasAvnet 3
AsiaFarnell Asia 21
EuropeFarnell 21
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5463IPFPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5463IPFPRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS5463IPFP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ADS5463IPFPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ADS5463IPFPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ADS5463IPFPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS5463 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
12-bit, 2.2GSPS Interleaved ADC Evaluation ModuleADS54RF63-ADX4Texas InstrumentsDevelopment Boards/EVMs
14-bit, 800-MSPS Digitizer Solution Evaluation ModuleADS5474ADX-EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5463 Evaluation ModuleADS5463EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5474 Evaluation ModuleADS5474EVMTexas InstrumentsDevelopment Boards/EVMs
ADS54RF63 Evaluation ModuleADS54RF63EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Part # Name Product Family Comments
ADS5400   12-bit, 1000 MSPS ADC with analog input buffer   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   12-bit, 1GSPS ADC provides twice the signal bandwidth  
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner    
Customers Who Evaluated This Product Also Evaluated...
ADS54RF63 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5474 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5485 16-bit, 200 MSPS ADC with buffered inputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5400 12-bit, 1000 MSPS ADC with analog input buffer DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5444 13 Bit, 250MSPS ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5547 14-Bit 210 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8364 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5500 14-bit, 125 MSPS ADC Single Ch. Low Power and Superior AC Performance DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5546 14-Bit 190 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC7744 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
PTB78520W 20-A, 18-60-V Input Auto-Track Compatible Isolated DC/DC Converter ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for ADS5463:

View All Tags

Other Support



Click Here