ADS5481 Status: ACTIVE

16-bit 80MSPS ADC With Buffered Analog Input


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ADS5481ADS5482 ADS5483 ADS5484 ADS5485 
Resolution(Bits)16  16  16  16  16  
Sample Rate (max)80MSPS  105MSPS  135MSPS  170MSPS  200MSPS  
ArchitecturePipeline  Pipeline  Pipeline  Pipeline  Pipeline  
Power Consumption(Typ)(mW)2100  2100  2100  2160  2160  
SINAD(dB)79.5  79.3  77.8  74.3  73.7  
SNR(dB)80.6  80.5  79  75.7  75  
SFDR(dB)98  98  97  87  87  
DNL(Max)(+/-LSB)0.5  0.5  0.5  1  1  
INL(Max)(+/-LSB)3  3  3  10  10  
No Missing Codes(Bits)16  16  16  16  16  
ENOB(Bits)12.91  12.88  12.63  12.05  11.95  
No. of Supplies2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  
Input Configuration Range3V (p-p)  3V (p-p)  3V (p-p)  3V (p-p)  3V (p-p)  
Reference ModeInt and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  
# Input Channels1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS5485: 16-bit, 200 MSPS ADC with buffered inputs
  • ADS5400: 12-bit, 1000 MSPS ADC with analog input buffer
  • ADS5483: 16-bit 135MSPS ADC with buffered inputs

More Related Products

Product Information

Features

  • 80/105/135-MSPS Sample Rates
  • 16-Bit Resolution
  • SFDR: 95 dBc at 70 MHz and 135 MSPS
  • SNR: 78.6 dBFS at 70 MHz and 135 MSPS
  • Efficient DDR LVDS-Compatible Outputs
  • Internal Dither Available
  • Total Power Dissipation: 2.2 W
  • Power-Down Mode: 70 mW
  • On-Chip High Impedance Analog Buffer
  • QFN-64 PowerPAD Package (9 mm × 9 mm Footprint)
  • Industrial Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • Wireless Infrastructure (Multi-Carrier GSM, WCDMA, LTE)
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Communication Instrumentation
    • Radar
    • Medical Imaging

All trademarks are the property of their respective owners.

Description

The ADS5481/ADS5482/ADS5483 (ADS548x) is a 16-bit family of analog-to-digital converters (ADCs) that operate from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. The ADS548x integrated analog input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.

Designed for highest total ENOB, the ADS548x family has outstanding low noise performance and spurious-free dynamic range.

The ADS548x is available in an QFN-64 PowerPAD package. The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full industrial temperature range (–40°C to +85°C).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS5481IRGCRACTIVE-40 to 8560.45 | 100uVQFN (RGC) | 64 View 2000 | LARGE T&RPurchase Samples
ADS5481IRGCTACTIVE-40 to 8560.45 | 100uVQFN (RGC) | 64 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:10 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS5481IRGCR
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS5481IRGCT
AmericasArrow 250
Avnet 250
WorldwideDigiKey 560
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS5481IRGCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5481IRGCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS5481 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS5481 Evaluation ModuleADS5481EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5483 Evaluation ModuleADS5483EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Part # Name Product Family Comments
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS   Clock Distribution and jitter cleaner with low additive jitter    
CDCM7005   High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO OUTPUT   Clock Distribution and Jitter Cleaner    
THS4509   Wideband Operational Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   Wideband Fully Differential Amplifier    
DAC5688   16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Dual 16-bit, 800MSPS DAC with 2x-8x Interpolation    
DAC5682Z   16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Dual 16-bit, 1GSPS DAC with 1Gbps LVDS Inputs    
Customers Who Evaluated This Product Also Evaluated...
ADS5485 16-bit, 200 MSPS ADC with buffered inputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5400 12-bit, 1000 MSPS ADC with analog input buffer DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5483 16-bit 135MSPS ADC with buffered inputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5482 16-bit, 105MSPS High Speed ADCs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5562 16-bit 80MSPS Low Power ADC with Selectable LVDS/CMOS Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here