ADS54RF63 Status: ACTIVE

12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability


      
         
Alert me about changes<br/>to this product

See Also

  • ADS5400 - 12-bit, 1GSPS ADC provides twice the signal bandwidth

View all related products

 ADS5440 ADS5444 ADS5463 ADS5474 ADS54RF63
Resolution(Bits)13  13  12  14  12  
Sample Rate (max)210MSPS  250MSPS  500MSPS  400MSPS  550MSPS  
ArchitecturePipeline  Pipeline  Pipeline  Pipeline  Pipeline  
Power Consumption(Typ)(mW)2250  2250  2250  2500  2250  
SINAD(dB)68  67.6  64.1  68.9  61.3  
SNR(dB)69  69  65.3  70.2  62.6  
SFDR(dB)80  77  82  86  76  
DNL(Max)(+/-LSB)0.4  0.95  0.95  0.7  0.95  
INL(Max)(+/-LSB)0.9  1.5  1.5  1  2.5  
No Missing Codes(Bits)13  13  12  14  12  
ENOB(Bits)11.4  11.1  10.5  11.2  9.9  
No. of Supplies2  2  3  3  3  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  
Input Configuration Range2.2V (p-p)  2.2V (p-p)  2.2V (p-p)  2.2V (p-p)  2.2Vpp  
Reference ModeInt  Int  Int and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package80HTQFP  80HTQFP  80HTQFP  80HTQFP  80HTQFP  
# Input Channels1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS5463: 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input
  • ADS5474: 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input
  • ADS5485: 16-bit, 200 MSPS ADC with buffered inputs
  • DAC7744: 16-Bit, Quad Voltage Output Digital-to-Analog Converter

More Related Products

Product Information

Features

  • 12-Bit Resolution
  • On-Chip Analog Buffer
  • ADS5463: 500 MSPS
  • ADS5463 SFDR: 77dBc at 300 MHz fIN
  • ADS54RF63: 550 MSPS
  • ADS54RF63 SFDR: 70dBc at 900 MHz fIN
  • 2.3-GHz Input Bandwidth
  • LVDS-Compatible Outputs
  • Very Low Latency: 3.5 Clock Cycles
  • High Analog Input Swing without Damage,> 10 Vpp Differential-AC Signal
  • Total Power Dissipation: 2.2 W
  • 80-Pin TQFP PowerPAD Package (14-mm × 14-mm footprint)
  • Industrial Temperature Range: -40°C to 85°C
  • Pin-Similar/Compatible to 12-, 13-, and 14-Bit Family: ADS5440/ADS5444/ADS5474
  • APPLICATIONS
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Communication Instrumentation
    • Radar

All trademarks are the property of their respective owners.

Description

The ADS5463/ADS54RF63 is a 12-bit, 500-/550-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs. This ADC is one of a family of 12-, 13-, and 14-bit ADCs that operate from 210 MSPS to 550 MSPS. The ADS5463/ADS54RF63 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input.

The ADS54RF63 provides superior SFDR compared to the ADS5463 when the analog input frequency exceeds ~350 MHz or if operation up to 550 MSPS is required.

The ADS5463/ADS54RF63 is available in a TQFP-80 PowerPAD™ package. The ADS5463/ADS54RF63 is built on the Texas Instrument complementary bipolar process (BiCom3) and specified over the full industrial temperature range (-40°C to 85°C).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS54RF63IPFPACTIVE-40 to 85218.75 | 100uHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1)
ADS54RF63IPFPRACTIVE-40 to 85218.75 | 100uHTQFP (PFP) | 80 View 1000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:10 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksADS54RF63IPFP
AmericasArrow 807
Avnet 46
EuropeAvnet-SILICA 96
EBV Elektronik 43
WorldwideDigiKey 53
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS54RF63IPFP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ADS54RF63IPFPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS54RF63 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
12-bit, 2.2GSPS Interleaved ADC Evaluation ModuleADS54RF63-ADX4Texas InstrumentsDevelopment Boards/EVMs
ADS54RF63 Evaluation ModuleADS54RF63EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
ADS5400   12-bit, 1000 MSPS ADC with analog input buffer   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   12-bit, 1GSPS ADC provides twice the signal bandwidth  
ADS5463   12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   
ADS5474   14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   
ADS5444   13 Bit, 250MSPS ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   
ADS5440   13 Bit, 210MSPS Pipeline ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS   High performance clock synthesizer and jitter cleaner    
CDCM7005   High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO OUTPUT   High performance clock synthesizer and jitter cleaner    
THS9001   50-MHz to 350-MHz Cascadeable Amplifier   VIDEO FUNCTIONS - FIXED GAIN   Cascadable RF amplifier    
THS9000   50 MHz to 400 MHz Casadable Amplifier   VIDEO FUNCTIONS - FIXED GAIN   Cascadable RF amplifier    
DAC5682Z   16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Dual 16-bit, 1 GSPS DAC with 1 GSPS input bus    
DAC5681   16-Bit, 1.0 GSPS Digital-To-Aanalog Converter (DAC)   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit, 1 GSPS DAC with 1 GSPS input bus    
Customers Who Evaluated This Product Also Evaluated...
ADS5463 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5474 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5485 16-bit, 200 MSPS ADC with buffered inputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5400 12-bit, 1000 MSPS ADC with analog input buffer DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS828 10-Bit, 75 MSPS ADC SE/Diff, Int/Ext Ref., program. i/p range w/Pwrdown, comp. to ADS822/3/5/6 DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5545 14-bit 170 MSPS ADC with LVDS/CMOS Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5546 14-Bit 190 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5463-EP Enhanced Product 12-Bit 500-Msps Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC7744 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here