|
|
|
|
Other qualified versions of ADS5500-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS5500-EP is a high-performance, 14-bit, 125 MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in a small space, the ADS5500-EP has excellent power consumption of 780 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. A parallel CMOS-compatible output ensures seamless interfacing with common logic. The ADS5500-EP is available in a 64-pin TQFP PowerPAD package and is specified over the full temperature range of 55°C to +125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS5500MPAPEP | ACTIVE | -55 to 125 | V62/05613-02XE | 133.13 | 100u | HTQFP (PAP) | 64 | View | 160 | JEDEC TRAY (10+1) | Contact TI Distributor or Sales Office | |
| ADS5500MPAPREP | ACTIVE | -55 to 125 | V62/05613-01XE | 119.12 | 100u | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| V62/05613-01XE | ACTIVE | -55 to 125 | 119.12 | 100u | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| V62/05613-02XE | ACTIVE | -55 to 125 | 133.13 | 100u | HTQFP (PAP) | 64 | View | 160 | JEDEC TRAY (10+1) | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:19 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS5500MPAPEP | |||
| Americas | Arrow | 154 | |
| Rochester Electronics | 35 | ||
| Worldwide | DigiKey | 751 | |
| TI Lead Time*: 20 WeeksADS5500MPAPREP | |||
| Americas | Avnet | 800 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksV62/05613-01XE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/05613-02XE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS5500MPAPEP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5500MPAPREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| V62/05613-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| V62/05613-02XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS5500-EP 
View Application Notes for Analog to Digital Converter
View User Guides for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| |||
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS5500 | 14-bit, 125 MSPS ADC Single Ch. Low Power and Superior AC Performance | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS61B49 | Buffered input, low power, 14-bit, 250 MSPS ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5541 | 14-Bit, 105MSPS Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS6149 | Low power 14-bit, 250 MSPS ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS6144 | Low Power 14-bit 105MSPS ADC with selectable parallel CMOS or LVDS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5424 | 5V 14bit, 105MSPS High Performance Bipolar Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS62P45 | Dual 14-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number