ADS5500 Status: ACTIVE

14-bit, 125 MSPS ADC Single Ch. Low Power and Superior AC Performance


      
         
Alert me about changes<br/>to this product

See Also

  • ADS6145 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  The ADS6145 is a lower power, higher performing 14-bit 125MSPS ADC in a smaller package

Datasheet

Download - PDF Icon

 ADS5500
Resolution(Bits)14  
Sample Rate (max)125MSPS  
ArchitecturePipeline  
Power Consumption(Typ)(mW)780  
SINAD(dB)71.6  
SNR(dB)72.3  
SFDR(dB)83  
DNL(Max)(+/-LSB)0.75  
INL(Max)(+/-LSB)2.5  
No Missing Codes(Bits)14  
ENOB(Bits)11.3  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)3.0  
Analog Voltage AV/DD(Max)(V)3.6  
Logic Voltage DV/DD(Min)(V)3.0  
Logic Voltage DV/DD(Max)(V)3.6  
Input Configuration Range2.3V(p-p)  
Reference ModeInt  
RatingCatalog  
Pin/Package64HTQFP  
# Input Channels1  
 Samples
 Inventory

Other qualified versions of ADS5500

Version Part Number Definition
Enhanced Product ADS5500-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • ADS5547: 14-Bit 210 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs
  • ADS6149: Low power 14-bit, 250 MSPS ADC
  • ADS5444: 13 Bit, 250MSPS ADC
  • DAC5687: 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)
  • SN74AHC1G08: Single 2-Input Positive-AND Gate

More Related Products

Product Information

Features

  • 14-Bit Resolution
  • 125 Msps Sample Rate
  • High SNR: 71.2 dBFS at 100-MHz fIN
  • High SFDR: 82 dBc at 100-MHz fIN
  • 2.3-VPP Differential Input Voltage
  • Internal Voltage Reference
  • 3.3-V Single-Supply Voltage
  • Analog Power Dissipation: 578 mW
  • Serial Programming Interface
  • TQFP-64 PowerPAD™ Package
  • Recommended Amplifiers: OPA695, OPA847, THS3201, THS3202, THS4503, THS4509, THS9001
  • APPLICATIONS
    • Wireless Communication
      • Communication Receivers
      • Base Station Infrastructure
    • Test and Measurement Instrumentation
    • Single and Multichannel Digital Receivers
    • Communication Instrumentation
      • Radar, Infrared
    • Video and Imaging

View All Features in Datasheet

Description

The ADS5500 is a high-performance, 14-bit, 125 Msps analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in little space, the ADS5500 has excellent power consumption of 578 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. Parallel CMOS-compatible output ensures seamless interfacing with common logic.

The ADS5500 is available in a 64-pin TQFP PowerPAD™ package and in both a commercial and industrial temperature grade device.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS5500IPAPACTIVE-40 to 8562.25 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
ADS5500IPAPG4ACTIVE-40 to 8562.25 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
ADS5500IPAPRACTIVE-40 to 8561.25 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS5500IPAPRG4ACTIVE-40 to 8561.25 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:19 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS5500IPAP
AmericasArrow 75
Avnet 237
EuropeAvnet-SILICA 108
WorldwideDigiKey 411
Mouser Electronics 160
TI Lead Time*: 20 WeeksADS5500IPAPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5500IPAPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5500IPAPRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS5500IPAP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5500IPAPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5500IPAPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5500IPAPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS5500 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

More Literature

View More Literature for Analog to Digital Converter

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS5522 Evaluation ModuleADS5522EVMTexas InstrumentsDevelopment Boards/EVMs
FREE DEM-OPA-ADS-SO-1ADEM-OPA-ADS-SO-1ATexas InstrumentsDevelopment Boards/EVMs
THS4509EVM Evaluation ModuleTHS4509EVMTexas InstrumentsDevelopment Boards/EVMs
Digital Data Capture and Analysis for High Speed, High Resolution A to D ConvertersTSW1100Texas InstrumentsEmulators/Analyzers

Simulation Models

Part # Name Product Family Comments
ADS6145   Low Power 14-bit 125MSPS ADC with selectable parallel CMOS or LVDS outputs   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  The ADS6145 is a lower power, higher performing 14-bit 125MSPS ADC in a smaller package  
THS4508   Wideband Fully Differential Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   Driving the ADS5500 Differentially
See Literature slas459e See applications section of datasheet for an example circuit.    
THS4511   Wideband, Low Noise, Low Distortion Fully Differential Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   Driving the ADS5500 Differentially (0dB Gain Configuration)
See Literature slos471e See applications section of datasheet for an example circuit.    
CDC7005   High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO OUTPUT   Implementing a CDC7005 Low Jitter Clock Solution For High-Speed, High-IF ADC Devices
See Literature slwa034 Application Note    
THS4513   Wideband, Low Noise, Low Distortion Fully Differential Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   Driving the ADS5500 Differentially (10dB Gain Configuration)
See Literature slos472d See applications section of datasheet for an example circuit.    
Customers Who Evaluated This Product Also Evaluated...
ADS5547 14-Bit 210 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS6149 Low power 14-bit, 250 MSPS ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5444 13 Bit, 250MSPS ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5463 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5500-EP Enhanced Product 14-Bit 125-Msps Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5474 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS6145 Low Power 14-bit 125MSPS ADC with selectable parallel CMOS or LVDS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS6148 Low power 14-bit, 210 MSPS ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5546 14-Bit 190 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC5687 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
Analog to Digital Converter Quick Search  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here