|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
ADS5527 is a high performance 12-bit, 210-MSPS A/D converter. It offers state-of-the art functionality and performance using advanced techniques to minimize board space. With high analog bandwidth and low jitter input clock buffer, the ADC supports both high SNR and high SFDR at high input frequencies. It features programmable gain options that can be used to improve SFDR performance at lower full-scale analog input ranges. In a compact 48-pin QFN, the device offers fully differential LVDS DDR (Double Data Rate) interface while parallel CMOS outputs can also be selected. Flexible output clock position programmability is available to ease capture and trade-off setup for hold times. At lower sampling rates, the ADC can be operated at scaled down power with no loss in performance. The ADS5527 includes an internal reference, while eliminating the traditional reference pins and associated external decoupling. The device also supports an external reference mode. The device is specified over the industrial temperature range (-40°C to 85°C). |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS5527IRGZR | ACTIVE | -40 to 85 | 56.25 | 100u | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| ADS5527IRGZRG4 | ACTIVE | -40 to 85 | 56.25 | 100u | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| ADS5527IRGZT | ACTIVE | -40 to 85 | 57.50 | 100u | QFN (RGZ) | 48 | View | 250 | SMALL T&R | ||
| ADS5527IRGZTG4 | ACTIVE | -40 to 85 | 57.50 | 100u | QFN (RGZ) | 48 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:10 PM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS5527IRGZR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS5527IRGZRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksADS5527IRGZT | |||
| Worldwide | DigiKey | 507 | |
| TI Lead Time*: 4 WeeksADS5527IRGZTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS5527IRGZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5527IRGZRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5527IRGZT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5527IRGZTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS5527 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS5517 Evaluation Module | ADS5517EVM | Texas Instruments | Development Boards/EVMs |
| ADS6128 Evaluation Board | ADS6128EVM | Texas Instruments | Development Boards/EVMs |
| ADS6129 Evaluation Board | ADS6129EVM | Texas Instruments | Development Boards/EVMs |
| |||
| |||
| Part # | Name | Product Family | Comments |
| ADS6128 | Low power 12-bit, 210 MSPS ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. The ADS6128 is pin-compatible and functionally equivalent to the ADS5527, but consumes over 50% less power. |
| ADS6129 | Low power 12-bit, 250 MSPS ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The ADS6129 is pin-compatible to the ADS5527, but operates up to 250MSPS and consumes almost 50% less power. |
| THS9001 | 50-MHz to 350-MHz Cascadeable Amplifier | VIDEO FUNCTIONS - FIXED GAIN | High speed amplifier for driving ADS5546 family |
| GC5016 | 4 channel wideband DDC and/or DUC | WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - DIGITAL UP AND DOWN CONVERTERS | Four channel DDC/DUC for high speed applications |
| THS4509 | Wideband Operational Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Wideband Operational Amplifier |
| DAC5687 | 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) |
| TRF3701 | 0.14GHz to 1.5GHz Analog Quadrature Modulator | RF/IF AND ZIGBEE® SOLUTIONS - IQ MODULATOR | 0.14GHz to 1.5GHz Analog Quadrature Modulator |
| TRF3702 | 1.5 GHz - 2.5 GHz Quadrature Modulator | RF/IF AND ZIGBEE® SOLUTIONS - IQ MODULATOR | 1.5 GHz - 2.5 GHz Quadrature Modulator |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS5525 | 12-bit, 170 MSPS ADC with User selectable DDR LVDS or Parallel CMOS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5463-EP | Enhanced Product 12-Bit 500-Msps Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5517 | 11-Bit, 200 MSPS ADC With DDR LVDS/CMOS Outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS6224 | Dual 12-bit 105MSPS ADC with serialized LVDS output | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS6129 | Low power 12-bit, 250 MSPS ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS61B29 | Buffered input, low power, 12-bit, 250 MSPS ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS62P25 | Dual 12-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5444 | 13 Bit, 250MSPS ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS62P29 | Dual Channel 12 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS6128 | Low power 12-bit, 210 MSPS ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| Digital Signal Processors | |||
| Other Wireless Infrastructure Products and Solns | |||

No Tags are Available for this Part Number