ADS5541 Status: ACTIVE

14-Bit, 105MSPS Analog-to-Digital Converter


      
         
Alert me about changes<br/>to this product

See Also

  • ADS6144 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  The ADS6144 is a lower power, higher performing 14-bit 105MSPS ADC in a smaller package.

Special Note

Samples and evaluation modules are available now. For more information, please contact your local TI representative.


Datasheet

Download - PDF Icon

 ADS5541ADS5542 
Resolution(Bits)14  14  
Sample Rate (max)105MSPS  80MSPS  
ArchitecturePipeline  Pipeline  
Power Consumption(Typ)(mW)710  674  
SINAD(dB)72  73.2  
SNR(dB)72.7  73.5  
SFDR(dB)86  87  
DNL(Max)(+/-LSB)0.25  0.5  
INL(Max)(+/-LSB)2.5  2  
No Missing Codes(Bits)14  14  
ENOB(Bits)11.4  11.7  
No. of Supplies1  1  
Analog Voltage AV/DD(Min)(V)3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  
Logic Voltage DV/DD(Min)(V)3.0  3.0  
Logic Voltage DV/DD(Max)(V)3.6  3.6  
Input Configuration Range2.3V( p-p)  2.3V (p-p)  
Reference ModeInt  Int  
RatingCatalog  Catalog  
Pin/Package64HTQFP  64HTQFP  
# Input Channels1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS5500-EP: Enhanced Product 14-Bit 125-Msps Analog-To-Digital Converter
  • ADS5500: 14-bit, 125 MSPS ADC Single Ch. Low Power and Superior AC Performance
  • ADS62P49: Dual Channel 14 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs
  • TAS5342: 100-W Stereo Digital Amplifier Power Stage
  • TVP5160: NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com
  • BQ24035: Dual Input Li-Ion Charger with Dynamic Power Path, Output Cutoff at 6V, Vbat 4.2V

More Related Products

Product Information

Features

  • 14-Bit Resolution
  • 105MSPS Sample Rate
  • High SNR: 72dBFS at 100MHz fIN
  • High SFDR: 86dBc at 100MHz fIN
  • 2.3VPP Differential Input Voltage
  • Internal Voltage Reference
  • 3.3V Single-Supply Voltage
  • Analog Power Dissipation: 571mW
  • Serial Programming Interface
  • TQFP-64 PowerPAD™ Package
  • Pin-Compatible With:
    • ADS5500 (14-Bit, 125MSPS)
    • ADS5542 (14-Bit, 80MSPS)
    • ADS5520 (12-Bit, 125MSPS)
    • ADS5521 (12-Bit, 105MSPS)
    • ADS5522 (12-Bit, 80MSPS)
  • Recommended Op Amps:
    • OPA695, OPA847, THS3202, THS3201, THS4503, THS4509, THS9001
  • APPLICATIONS
    • Wireless Communication

View All Features in Datasheet

Description

The ADS5541 is a high-performance, 14-bit, 105MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in a small space, the ADS5541 has excellent analog power dissipation of 571mW at 3.3V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. The parallel CMOS compatible outputs ensure seamless interfacing with common logic.

The ADS5541 is available in a TQFP-64 PowerPAD package over the industrial temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS5541IPAPACTIVE-40 to 8552.25 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
ADS5541IPAPG4ACTIVE-40 to 8552.25 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
ADS5541IPAPRACTIVE-40 to 8551.25 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS5541IPAPRG4ACTIVE-40 to 8551.25 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:19 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS5541IPAP
AmericasRochester Electronics >1k
EuropeAvnet-SILICA 96
Spoerle 80
WorldwideDigiKey 288
TI Lead Time*: 20 WeeksADS5541IPAPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5541IPAPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5541IPAPRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS5541IPAP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5541IPAPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5541IPAPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5541IPAPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS5541 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS5541 Evaluation ModuleADS5541EVMTexas InstrumentsDevelopment Boards/EVMs
FREE DEM-OPA-ADS-SO-1ADEM-OPA-ADS-SO-1ATexas InstrumentsDevelopment Boards/EVMs
Digital Data Capture and Analysis for High Speed, High Resolution A to D ConvertersTSW1100Texas InstrumentsEmulators/Analyzers

Simulation Models

Part # Name Product Family Comments
ADS6144   Low Power 14-bit 105MSPS ADC with selectable parallel CMOS or LVDS outputs   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  The ADS6144 is a lower power, higher performing 14-bit 105MSPS ADC in a smaller package.  
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS      
Customers Who Evaluated This Product Also Evaluated...
ADS5500-EP Enhanced Product 14-Bit 125-Msps Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5500 14-bit, 125 MSPS ADC Single Ch. Low Power and Superior AC Performance DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS62P49 Dual Channel 14 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS61B49 Buffered input, low power, 14-bit, 250 MSPS ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS6244 Dual 14-bit 105MSPS ADC with serialized LVDS output DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5474 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS6149 Low power 14-bit, 250 MSPS ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5424 5V 14bit, 105MSPS High Performance Bipolar Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS6144 Low Power 14-bit 105MSPS ADC with selectable parallel CMOS or LVDS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS62P45 Dual 14-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TAS5342 100-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TVP5160 NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
BQ24035 Dual Input Li-Ion Charger with Dynamic Power Path, Output Cutoff at 6V, Vbat 4.2V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
SN74HC00-Q1 Automotive Catalog Quad 2-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
SN74CBTD3306 Dual FET Bus Switch With Level Shifting VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES TI customers also evaluated this product.
TPA6211A1 3.1-W Mono, Fully Differential, Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
SN74AUC07 HEX BUFFER/DRIVER WITH OPEN-DRAIN OUTPUT BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
OPA2345 Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Ser PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
BQ2013H NiCd/NiMH/Lead-Acid Gas Gauge For High Discharge Rates (>10A), Pgmable Offset Error & Load Comp. BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here