|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS5542 is a high-performance, 14-bit, 80 MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in little space, the ADS5542 has excellent power consumption of 545 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. Parallel CMOS-compatible output ensures seamless interfacing with common logic. The ADS5542 is available in a 64-pin TQFP PowerPAD package over the industrial temperature range -40°C to 85°C. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS5542IPAP | ACTIVE | -40 to 85 | 32.25 | 1ku | HTQFP (PAP) | 64 | View | 160 | JEDEC TRAY (10+1) | Call Local Sales Office | |
| ADS5542IPAPG4 | ACTIVE | -40 to 85 | 32.25 | 1ku | HTQFP (PAP) | 64 | View | 160 | JEDEC TRAY (10+1) | ||
| ADS5542IPAPR | ACTIVE | -40 to 85 | 31.25 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | Call Local Sales Office | |
| ADS5542IPAPRG4 | ACTIVE | -40 to 85 | 31.25 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:19 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS5542IPAP | |||
| Americas | Arrow | 209 | |
| Avnet | 395 | ||
| Newark | 109 | ||
| Rochester Electronics | 113 | ||
| Europe | Avnet-SILICA | 75 | |
| Worldwide | DigiKey | 375 | |
| Mouser Electronics | 155 | ||
| TI Lead Time*: 20 WeeksADS5542IPAPG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS5542IPAPR | |||
| Americas | Rochester Electronics | 1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS5542IPAPRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS5542IPAP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5542IPAPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5542IPAPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS5542IPAPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS5542 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS5542EVM 14-Bit 80 MSPS ADC EVM | ADS5542EVM | Texas Instruments | Development Boards/EVMs |
| Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters | TSW1100 | Texas Instruments | Emulators/Analyzers |
| |||
| |||
| Part # | Name | Product Family | Comments |
| ADS6143 | Low Power 14-bit 80MSPS ADC with selectable parallel CMOS or LVDS outputs | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. The ADS6143 is a lower power, higher performing 14-bit 80MSPS ADC in a smaller package. |
| ADS6142 | Low Power 14-bit 65MSPS ADC with selectable parallel CMOS or LVDS outputs | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The ADS6142 offers lower power and higher perfromance for designs requiring only 65MSPS or less. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS5562 | 16-bit 80MSPS Low Power ADC with Selectable LVDS/CMOS Outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5553 | Dual-Channel 14bit, 65MSPS Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1610 | 16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5560 | 16-bit 40MSPS Low Power ADC with Selectable LVDS/CMOS Outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS6144 | Low Power 14-bit 105MSPS ADC with selectable parallel CMOS or LVDS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS6142 | Low Power 14-bit 65MSPS ADC with selectable parallel CMOS or LVDS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number