ADS5545 Status: ACTIVE

14-bit 170 MSPS ADC with LVDS/CMOS Outputs


      
         
Alert me about changes<br/>to this product

See Also

  • ADS6148 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  The ADS6148 is pin-compatible to the ADS5545, but operates up to 210MSPS and consumes almost 50% less power.
 ADS5517 ADS5525 ADS5527 ADS5545ADS5546 ADS5547 
Resolution(Bits)11  12  12  14  14  14  
Sample Rate (max)200MSPS  170MSPS  210MSPS  170MSPS  190MSPS  210MSPS  
ArchitecturePipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  
Power Consumption(Typ)(mW)1230  1100  1230  1100  1130  1230  
SINAD(dB)66  69.8  70.2  73  72.8  72.6  
SNR(dB)66  70.5  70.5  74  73.5  73.3  
SFDR(dB)84  84  84  85  87  85  
DNL(Max)(+/-LSB)0.5  0.5  0.5  0.5  0.5  0.5  
INL(Max)(+/-LSB)2  1  1  3  3  3.5  
No Missing Codes(Bits)11  12  12  14  14  14  
ENOB(Bits)10.8  11.3  11.4  12  11.8  11.8  
No. of Supplies2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)3.6  3.0  3.0  3.0  3.0  3.0  
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  
Input Configuration Range2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2.2V (p-p)  
Reference ModeInt and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package48QFN  48QFN  48QFN  48QFN  48QFN  48QFN  
# Input Channels1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS54RF63: 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability
  • ADS5474: 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input
  • ADS5546: 14-Bit 190 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs
  • SN74LVC16373A: 16-Bit Transparent D-Type Latch With 3-State Outputs

Product Information

Features

  • Maximum Sample Rate: 170 MSPS
  • 14-Bit Resolution
  • No Missing Codes
  • Total Power Dissipation 1.1 W
  • Internal Sample and Hold
  • 74-dBFS SNR at 70-MHz IF
  • 85-dBc SFDR at 70-MHz IF, 0 dB gain
  • 11.4 ENOB Minimum at 70-MHz IF
  • Double Data Rate (DDR) LVDS and Parallel CMOS Output Options
  • Programmable Gain up to 6 dB for SNR/SFDR Trade-Off at High IF
  • Reduced Power Modes at Lower Sample Rates
  • Supports input clock amplitude down to 400 mVPP
  • Clock Duty Cycle Stabilizer
  • No External Reference Decoupling Required
  • Internal and External Reference Support
  • Programmable Output Clock position to ease data capture
  • 3.3-V Analog and Digital Supply
  • 48-QFN Package (7 mm × 7 mm)
  • APPLICATIONS
    • Wireless Communications Infrastructure
    • Software Defined Radio
    • Power Amplifier Linearization
    • 802.16d/e
    • Test and Measurement Instrumentation
    • High Definition Video
    • Medical Imaging
    • Radar Systems

Description

ADS5545 is a high performance 14-bit, 170-MSPS A/D converter. It offers state-of-the-art functionality and performance using advanced techniques to minimize board space. Using an internal sample and hold and low jitter clock buffer, the ADC supports both high SNR and high SFDR at high input frequencies. It features programmable gain options that can be used to improve SFDR performance at lower full-scale analog input ranges.

In a compact 48-pin QFN, the device offers fully differential LVDS DDR (Double Data Rate) interface while parallel CMOS outputs can also be selected. Flexible output clock position programmability is available to ease capture and trade-off setup for hold times. At lower sampling rates, the ADC can be operated at scaled down power with no loss in performance. ADS5545 includes an internal reference, while eliminating the traditional reference pins and associated external decoupling. The device also supports an external reference mode.

The device is specified over the industrial temperature range (-40°C to 85°C).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS5545IRGZRACTIVE-40 to 8583.60 | 100uQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS5545IRGZRG4ACTIVE-40 to 8583.60 | 100uQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS5545IRGZTACTIVE-40 to 8584.95 | 100uQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS5545IRGZTG4ACTIVE-40 to 8584.95 | 100uQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:10 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS5545IRGZR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5545IRGZRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5545IRGZT
AmericasNewark 168
Rochester Electronics 21
AsiaFarnell Asia 143
WorldwideDigiKey 400
TI Lead Time*: 20 WeeksADS5545IRGZTG4
AsiaFarnell Asia 19
EuropeFarnell 19
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS5545IRGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5545IRGZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5545IRGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5545IRGZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS5545 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

Reference Designs

Description Part # Company
TSW4100 Wideband Digital Repeater Demonstration Kit TSW4100EVM Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS5517 Evaluation ModuleADS5517EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5545 Evaluation ModuleADS5545EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5546 Evaluation ModuleADS5546EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5547 Evaluation ModuleADS5547EVMTexas InstrumentsDevelopment Boards/EVMs
Digital Data Capture and Analysis for High Speed, High Resolution A to D ConvertersTSW1100Texas InstrumentsEmulators/Analyzers

Simulation Models

Part # Name Product Family Comments
ADS6148   Low power 14-bit, 210 MSPS ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  The ADS6148 is pin-compatible to the ADS5545, but operates up to 210MSPS and consumes almost 50% less power.  
THS9001   50-MHz to 350-MHz Cascadeable Amplifier   VIDEO FUNCTIONS - FIXED GAIN   High speed amplifier for driving ADS5546 family    
GC5016   4 channel wideband DDC and/or DUC   WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - DIGITAL UP AND DOWN CONVERTERS   Four channel DDC/DUC for high speed applications    
THS4509   Wideband Operational Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   Wideband Operational Amplifier    
DAC5687   16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)    
TRF3701   0.14GHz to 1.5GHz Analog Quadrature Modulator   RF/IF AND ZIGBEE® SOLUTIONS - IQ MODULATOR   0.14GHz to 1.5GHz Analog Quadrature Modulator    
TRF3702   1.5 GHz - 2.5 GHz Quadrature Modulator   RF/IF AND ZIGBEE® SOLUTIONS - IQ MODULATOR   1.5 GHz - 2.5 GHz Quadrature Modulator    
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner    
Customers Who Evaluated This Product Also Evaluated...
ADS54RF63 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5474 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5546 14-Bit 190 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SN74LVC16373A 16-Bit Transparent D-Type Latch With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
Digital Signal Processors  
Other Wireless Infrastructure Products and Solns  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here