|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
ADS6125/ADS6124/ADS6123/ADS6122 (ADS612X) is a family of 12-bit A/D converters with sampling frequencies up to 125 MSPS. It combines high performance and low power consumption in a compact 32 QFN package. Using an internal high bandwidth sample and hold and a low jitter clock buffer helps to achieve high SNR and high SFDR even at high input frequencies. It features coarse and fine gain options that are used to improve SFDR performance at lower full-scale analog input ranges. The digital data outputs are either parallel CMOS or DDR LVDS (Double Data Rate). Several features exist to ease data capture such as controls for output clock position and output buffer drive strength, and LVDS current and internal termination programmability. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS6124IRHBR | ACTIVE | -40 to 85 | 28.45 | 100u | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | |
| ADS6124IRHBRG4 | ACTIVE | -40 to 85 | 28.45 | 100u | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | |
| ADS6124IRHBT | ACTIVE | -40 to 85 | 29.70 | 100u | QFN (RHB) | 32 | View | 250 | SMALL T&R | ||
| ADS6124IRHBTG4 | ACTIVE | -40 to 85 | 29.70 | 100u | QFN (RHB) | 32 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:19 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS6124IRHBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS6124IRHBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS6124IRHBT | |||
| Asia | WPI | 132 | |
| Worldwide | DigiKey | 224 | |
| TI Lead Time*: 20 WeeksADS6124IRHBTG4 | |||
| Asia | Farnell Asia | 291 | |
| Europe | Farnell | 291 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS6124IRHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6124IRHBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6124IRHBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6124IRHBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS6124 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS6124 Evaluation Module | ADS6124EVM | Texas Instruments | Development Boards/EVMs |
| ADS6144 Evaluation Module | ADS6144EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS6125 | Low Power 12-bit 125MSPS ADC with selectable parallel CMOS or LVDS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS62P24 | Dual 12-bit 105MSPS ADC with selectable DDR LVDS or CMOS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number