|
|
|
|
Datasheet![]()
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
ADS6125/ADS6124/ADS6123/ADS6122 (ADS612X) is a family of 12-bit A/D converters with sampling frequencies up to 125 MSPS. It combines high performance and low power consumption in a compact 32 QFN package. Using an internal high bandwidth sample and hold and a low jitter clock buffer helps to achieve high SNR and high SFDR even at high input frequencies. It features coarse and fine gain options that are used to improve SFDR performance at lower full-scale analog input ranges. The digital data outputs are either parallel CMOS or DDR LVDS (Double Data Rate). Several features exist to ease data capture such as controls for output clock position and output buffer drive strength, and LVDS current and internal termination programmability. The output interface type, gain, and other functions are programmed using a 3-wire serial interface. Alternatively, some of these functions are configured using dedicated parallel pins so that the device comes up in the desired state after power-up. ADS612X includes internal references, while eliminating the traditional reference pins and associated external decoupling. External reference mode is also supported. The devices are specified over the industrial temperature range (-40°C to 85°C). |
| Price ($US) | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price ($US) | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS6125IRHBR | ACTIVE | -40 to 85 | 34.40 | 100u | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | |
| ADS6125IRHBRG4 | ACTIVE | -40 to 85 | 34.40 | 100u | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | |
| ADS6125IRHBT | ACTIVE | -40 to 85 | 34.40 | 100u | QFN (RHB) | 32 | View | 250 | SMALL T&R | ||
| ADS6125IRHBTG4 | ACTIVE | -40 to 85 | 34.40 | 100u | QFN (RHB) | 32 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| ADS6125IRHBR | As of 9:05 AM GMT, 20 Aug 2008 | As of 9:05 AM GMT, 20 Aug 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 14 Oct | 8 Weeks | None Reported View Distributors | |||||
| ADS6125IRHBRG4 | As of 9:05 AM GMT, 20 Aug 2008 | As of 9:05 AM GMT, 20 Aug 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 14 Oct | 8 Weeks | None Reported View Distributors | |||||
| ADS6125IRHBT | As of 9:05 AM GMT, 20 Aug 2008 | As of 9:05 AM GMT, 20 Aug 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 3750* | >10k | 14 Oct | 4 Weeks | Americas | DigiKey | 249 | |||
| Mouser Electronics | 235 | |||||||
| ADS6125IRHBTG4 | As of 9:05 AM GMT, 20 Aug 2008 | As of 9:05 AM GMT, 20 Aug 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 3750* | >10k | 14 Oct | 4 Weeks | None Reported View Distributors | |||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS6125IRHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6125IRHBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6125IRHBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6125IRHBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
View Application Notes for Analog to Digital Converters
View User Guides for Analog to Digital Converters
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS6125 Evaluation Module | ADS6125EVM | Texas Instruments | Development Boards/EVMs |
| ADS6145 Evaluation Module | ADS6145EVM | Texas Instruments | Development Boards/EVMs |
| |||
| Alternative Products - Are similar to ADS6125 | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Comments | |
| ADS6145 | Low Power 14-bit 125MSPS ADC with selectable parallel CMOS or LVDS outputs | TI customers also evaluated this product. | |
| ADS6144 | Low Power 14-bit 105MSPS ADC with selectable parallel CMOS or LVDS outputs | TI customers also evaluated this product. | |
| ADS8507 | 16-Bit 40KSPS Analog-to-Digital Converter w/Internal Reference and Parallel/Serial Interface | TI customers also evaluated this product. | |

No Tags are Available for this Part Number