|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
ADS6145/ADS6144/ADS6143/ADS6142 (ADS614X) are a family of 14-bit A/D converters with sampling frequencies up to 125 MSPS. The high performance and low power consumption of the ADS614X are combined in a compact 32 QFN package. An internal high bandwidth sample and hold and a low jitter clock buffer help to achieve high SNR and high SFDR even at high input frequencies. The ADS614X feature coarse and fine gain options to improve SFDR performance at lower full-scale analog input ranges. The digital data outputs are either parallel CMOS or DDR (Double Data Rate) LVDS. Several features exist to ease data capture such as controls for output clock position and output buffer drive strength, LVDS current, and internal termination programmability. The output interface type, gain, and other functions are programmed using a 3-wire serial interface. Alternatively, some functions are configured using dedicated parallel pins so the device powers up to the desired state. The ADS614X include internal references while eliminating traditional reference pins and associated external decoupling. External reference mode is also supported. The ADS614X are specified over the industrial temperature range (-40°C to 85°C). |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS6142IRHBR | ACTIVE | -40 to 85 | 23.30 | 100u | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | |
| ADS6142IRHBRG4 | ACTIVE | -40 to 85 | 23.30 | 100u | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | |
| ADS6142IRHBT | ACTIVE | -40 to 85 | 24.55 | 100u | QFN (RHB) | 32 | View | 250 | SMALL T&R | ||
| ADS6142IRHBTG4 | ACTIVE | -40 to 85 | 24.55 | 100u | QFN (RHB) | 32 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:11 PM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS6142IRHBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS6142IRHBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksADS6142IRHBT | |||
| Worldwide | DigiKey | 499 | |
| TI Lead Time*: 4 WeeksADS6142IRHBTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS6142IRHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6142IRHBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6142IRHBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6142IRHBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS6142 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS6122 Evaluation Module | ADS6122EVM | Texas Instruments | Development Boards/EVMs |
| ADS6142 Evaluation Module | ADS6142EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| THS4509 | Wideband Operational Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | driver amplifier |
| THS4520 | Rail-to-Rail Output Wideband Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | driver amplifier |
| THS4513 | Wideband, Low Noise, Low Distortion Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | driver amplifier |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO OUTPUT | clock distribution |
| GC5016 | 4 channel wideband DDC and/or DUC | WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - DIGITAL UP AND DOWN CONVERTERS | DDC/DUC |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS5421 | 14 Bit,40MSPS Sampling ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS6143 | Low Power 14-bit 80MSPS ADC with selectable parallel CMOS or LVDS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number