|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
ADS6245/ADS6244/ADS6243/ADS6242 (ADS624X) is a family of high performance 14-bit 125/105/80/65 MSPS dual channel A-D converters. Serial LVDS data outputs reduce the number of interface lines, resulting in a compact 48-pin QFN package (7 mm × 7mm) that allows for high system integration density. The device includes 3.5 dB coarse gain option that can be used to improve SFDR performance with little degradation in SNR. In addition to the coarse gain, fine gain options also exist, programmable in 1dB steps up to 6dB. The output interface is 2-wire, where each ADC data is serialized and output over two LVDS pairs. This makes it possible to halve the serial data rate (compared to a 1-wire interface) and restrict it to less than 1Gbps easing receiver design. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS6242IRGZR | ACTIVE | -40 to 85 | 43.75 | 100u | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Call Local Sales Office | |
| ADS6242IRGZRG4 | ACTIVE | -40 to 85 | 43.75 | 100u | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| ADS6242IRGZT | ACTIVE | -40 to 85 | 45.00 | 100u | QFN (RGZ) | 48 | View | 250 | SMALL T&R | Call Local Sales Office | |
| ADS6242IRGZTG4 | ACTIVE | -40 to 85 | 45.00 | 100u | QFN (RGZ) | 48 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:21 PM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS6242IRGZR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS6242IRGZRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS6242IRGZT | |||
| Worldwide | DigiKey | 549 | |
| TI Lead Time*: 20 WeeksADS6242IRGZTG4 | |||
| Asia | WPI | 25 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS6242IRGZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6242IRGZRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6242IRGZT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6242IRGZTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS6242 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS6242 Evaluation Module | ADS6242EVM | Texas Instruments | Development Boards/EVMs |
| |||
| |||
| Part # | Name | Product Family | Comments |
| THS4509 | Wideband Operational Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Driver amplifier |
| THS4520 | Rail-to-Rail Output Wideband Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Driver amplifier |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO OUTPUT | Clocking Distribution |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS6442 | Quad 14-bit 65MSPS ADC with serialized LVDS output | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5553 | Dual-Channel 14bit, 65MSPS Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS6243 | Dual 14-bit 80MSPS ADC with serialized LVDS output | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS6149 | Low power 14-bit, 250 MSPS ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS6142 | Low Power 14-bit 65MSPS ADC with selectable parallel CMOS or LVDS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS62P42 | Dual 14-bit 65MSPS ADC with selectable DDR LVDS or CMOS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TPS650240 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| SN74LVTH16244A | 3.3-V ABT 16-Bit Buffers/Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TPS2375 | IEEE 802.3af PoE Powered Device Controllers | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| SN65HVD485E | Half-Duplex RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| DCP010515DB | Miniature, 1W Isolated Unregulated DC/DC Converters | ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE | TI customers also evaluated this product. |
| TPS40195 | 4.5V to 20V Buck Controller with Synchronization and Power Good | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| CDCV304 | General Purpose and PCI-X 1:4 Clock Buffer | NON-PLL BUFFERS-SINGLE ENDED(NP) | TI customers also evaluated this product. |
| TLC7733 | Single SVS For 3.3V Systems W/Programmable Time Delay | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS5450 | 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number