ADS62P25 Status: ACTIVE

Dual 12-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs

      
         
Alert me about changes<br/>to this product

 ADS62P15 ADS62P22 ADS62P23 ADS62P24 ADS62P25ADS62P42 ADS62P43 ADS62P44 ADS62P45 
Resolution(Bits)11  12  12  12  12  14  14  14  14  
Sample Rate (max)125MSPS  65MSPS  80MSPS  105MSPS  125MSPS  65MSPS  80MSPS  105MSPS  125MSPS  
ArchitecturePipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  
Power Consumption(Typ)(mW)740  518  587  700  792  518  587  700  792  
SINAD(dB)66.9  70.8  70.8  70.2  70.2  73.7  73.6  73.4  73.2  
SNR(dB)67.1  71.3  71.2  70.8  70.8  74.3  74.2  73.8  73.8  
SFDR(dB)84  88  88  86  85  88  88  86  85  
DNL(Max)(+/-LSB)0.8  0.4  0.5  0.7  0.8  0.4  0.5  0.7  0.8  
INL(Max)(+/-LSB)3.5  1.5  1.5  2.5  3  1.5  1.5  2.5  3  
No Missing Codes(Bits)11  12  12  12  12  14  14  14  14  
ENOB(Bits)10.8  11.4  11.4  11.4  11.4  12  11.9  11.8  11.8  
No. of Supplies2  2  2  2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  3.0  3.0  3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  3.0  3.0  3.0  3.0  
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  
Input Configuration Range2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  
Reference ModeInt and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  
# Input Channels2  2  2  2  2  2  2  2  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS62P22: Dual 12-bit 65MSPS ADC with selectable DDR LVDS or CMOS outputs
  • ADS6225: Dual 12-bit 125MSPS ADC with serialized LVDS output
  • ADS62P23: Dual 12-bit 80MSPS ADC with selectable DDR LVDS or CMOS outputs
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • TPS3808G01: Low Quiescent Current, Programmable-Delay Supervisory Circuit

More Related Products

Product Information

Features

  • Maximum Sample Rate: 125 MSPS
  • 12-Bit Resolution with No Missing Codes
  • 95 dB Crosstalk
  • Parallel CMOS and DDR LVDS Output Options
  • 3.5 dB Coarse Gain and Programmable Fine Gain up to 6 dB for SNR/SFDR Trade-Off
  • Digital Processing Block with:
    • Offset Correction
    • Fine Gain Correction, in Steps of 0.05 dB
    • Decimation by 2/4/8
    • Built-in and Custom Programmable 24-Tap Low-/High-/Band-Pass Filters
  • Supports Sine, LVPECL, LVDS, and LVCMOS Clocks and Amplitude Down to 400 mVPP
  • Clock Duty Cycle Stabilizer
  • Internal Reference; Supports External Reference also
  • 64-QFN Package (9mm × 9mm)
  • Pin Compatible 14-Bit Family (ADS62P4X)
  • APPLICATIONS
    • Wireless Communications Infrastructure
    • Software Defined Radio
    • Power Amplifier Linearization
    • 802.16d/e
    • Test and Measurement Instrumentation
    • High Definition Video
    • Medical Imaging
    • Radar Systems

Description

ADS62P2X is a dual channel 12-bit A/D converter family with maximum sample rates up to 125 MSPS. It combines high performance and low power consumption in a compact 64 QFN package. Using an internal sample and hold and low jitter clock buffer, the ADC supports high SNR and high SFDR at high input frequencies. It has coarse and fine gain options that can be used to improve SFDR performance at lower full-scale input ranges.

ADS62P2X includes a digital processing block that consists of several useful and commonly used digital functions such as ADC offset correction, fine gain correction (in steps of 0.05 dB), decimation by 2,4,8 and in-built and custom programmable filters. By default, the digital processing block is bypassed, and its functions are disabled.

Two output interface options exist — parallel CMOS and DDR LVDS (Double Data Rate). ADS62P2X includes internal references while traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference. The device is specified over the industrial temperature range (-40°C to 85°C).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS62P25IRGCRACTIVE-40 to 8551.60 | 100uVQFN (RGC) | 64 View 2000 | LARGE T&RPurchase Samples
ADS62P25IRGCRG4ACTIVE-40 to 8551.60 | 100uVQFN (RGC) | 64 View 2000 | LARGE T&RPurchase Samples
ADS62P25IRGCTACTIVE-40 to 8552.85 | 100uVQFN (RGC) | 64 View 250 | SMALL T&R
ADS62P25IRGCTG4ACTIVE-40 to 8552.85 | 100uVQFN (RGC) | 64 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
ADS62P25IRGCRAs of 12:10 PM GMT, 03 Jul 2009As of 12:10 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 20 Weeks AmericasDigiKey  Available
ADS62P25IRGCRG4As of 12:10 PM GMT, 03 Jul 2009As of 12:10 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 20 Weeks AmericasDigiKey  Available
ADS62P25IRGCTAs of 12:10 PM GMT, 03 Jul 2009As of 12:10 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow 250
 Avnet 500
 DigiKey 305
 Mouser Electronics 250
 Newark 230
 EuropeArrow Northern Europe 500
 Arrow Southern Europe 250
 EBV Elektronik 250
ADS62P25IRGCTG4As of 12:10 PM GMT, 03 Jul 2009As of 12:10 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS62P25IRGCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS62P25IRGCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS62P25IRGCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS62P25IRGCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS62P25 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converters

User Guides

View User Guides for Analog to Digital Converters

More Literature

View More Literature for Analog to Digital Converters

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS62P15 Evaluation ModuleADS62P15EVMTexas InstrumentsDevelopment Boards/EVMs
ADS62P25 Evaluation ModuleADS62P25EVMTexas InstrumentsDevelopment Boards/EVMs
ADS62P45 Evaluation ModuleADS62P45EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner    
Customers Who Evaluated This Product Also Evaluated...
ADS62P22 Dual 12-bit 65MSPS ADC with selectable DDR LVDS or CMOS outputs   TI customers also evaluated this product.
ADS6225 Dual 12-bit 125MSPS ADC with serialized LVDS output   TI customers also evaluated this product.
ADS62P23 Dual 12-bit 80MSPS ADC with selectable DDR LVDS or CMOS outputs   TI customers also evaluated this product.
ADS5474 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input   TI customers also evaluated this product.
ADS6223 Dual 12-bit 80MSPS ADC with serialized LVDS output   TI customers also evaluated this product.
ADS6422 Quad 12-bit 65MSPS ADC with serialized LVDS output   TI customers also evaluated this product.
ADS6222 Dual 12-bit 65MSPS ADC with serialized LVDS Output   TI customers also evaluated this product.
ADS5282 Low Power 8-Channel, 12-Bit, 65MSPS ADC with Serialized LVDS Interface   TI customers also evaluated this product.
ADS62P15 Dual Channel 11-Bits, 125 MSPS ADC With Parallel CMOS/DDR LVDS Outputs   TI customers also evaluated this product.
ADS6445 Quad 14-bit 125MSPS ADC with serialized LVDS output   TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Videos

Support Community-Video
Analog Tutorial - The Basics of the Effective Number of Bits
Added: 5 months ago
Views:2472
Duration:10:12
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here