ADS62P29 Status: ACTIVE

Dual Channel 12 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs


      
         
Alert me about changes<br/>to this product

 ADS6128 ADS6129 ADS6148 ADS6149 ADS61B29 ADS61B49 ADS62P28 ADS62P29ADS62P48 ADS62P49 
Resolution(Bits)12  12  14  14  12  14  12  12  14  14  
Sample Rate (max)210MSPS  250MSPS  210MSPS  250MSPS  250MSPS  250MSPS  210MSPS  250MSPS  210MSPS  250MSPS  
ArchitecturePipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  
Power Consumption(Typ)(mW)628  687  628  687  790  790  1140  1250  1140  1250  
SINAD(dB)70.4  70.4  72.4  72.4  69.7  71.8  70.5  70.3  72.8  72.7  
SNR(dB)70.5  70.5  72.7  72.7  70  72.4  70.6  70.5  73  73  
SFDR(dB)82  86  82  86  86  86  85  85  85  85  
DNL(Max)(+/-LSB)1  1  2  2  1  1    1.3  1.3  
INL(Max)(+/-LSB)2.5  2.5  5  5  2.5  5    5  5  
No Missing Codes(Bits)12  12  14  14  12  14  12  12  14  14  
ENOB(Bits)11.40  11.4  11.73  11.73  11.28  11.63  11  11.1  11.4  11.3  
No. of Supplies2  2  2  2  2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  3.0  3.15  3.15  3.15  3.15  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  
Logic Voltage DV/DD(Max)(V)1.9  1.9  1.9  1.9  1.9  1.9  1.9  1.9  1.9  1.9  
Input Configuration Range2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  
Reference ModeInt and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package48QFN  48QFN  48QFN  48QFN  48QFN  48QFN  64VQFN  64VQFN  64VQFN  64VQFN  
# Input Channels1  1  1  1  1  1  2  2  2  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS62P49: Dual Channel 14 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs
  • ADS62P28: Dual Channel 12 Bit, 210 MSPS ADC with DDR LVDS & Parallel CMOS outputs
  • ADS61B49: Buffered input, low power, 14-bit, 250 MSPS ADC

More Related Products

Product Information

Features

  • Maximum Sample Rate: 250 MSPS
  • 14-Bit Resolution—ADS62P49/ADS62P48
  • 12-Bit Resolution—ADS62P29/ADS62P28
  • Total Power: 1.25 W at 250 MSPS
  • Double Data Rate (DDR) LVDS and Parallel CMOS Output Options
  • Programmable Gain up to 6dB for SNR/SFDR Trade-Off
  • DC Offset Correction
  • 90dB Cross-Talk
  • Supports Input Clock Amplitude Down to 400 mVPP Differential
  • Internal and External Reference Support
  • 64-QFN Package (9 mm × 9 mm)

Description

The ADS62Px9/x8 is a family of dual channel 14-bit and 12-bit A/D converters with sampling rates up to 250 MSPS. It combines high dynamic performance and low power consumption in a compact 64 QFN package. This makes it well-suited for multi-carrier, wide band-width communications applications.

The ADS62Px9/x8 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS (Double Data Rate) and parallel CMOS digital output interfaces are available.

It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference. The device is specified over the industrial temperature range (-40°C to 85°C).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS62P29IRGCRACTIVE-40 to 8599.40 | 100uVQFN (RGC) | 64 View 2000 | LARGE T&RPurchase Samples
ADS62P29IRGCTACTIVE-40 to 85100.65 | 100uVQFN (RGC) | 64 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:09 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS62P29IRGCR
None Reported
View Distributors
TI Lead Time*: 4 WeeksADS62P29IRGCT
WorldwideDigiKey 448
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS62P29IRGCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS62P29IRGCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS62P29 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS62P28 Evaluation ModuleADS62P28EVMTexas InstrumentsDevelopment Boards/EVMs
ADS62P29 Evaluation ModuleADS62P29EVMTexas InstrumentsDevelopment Boards/EVMs
ADS62P49 Evaluation ModuleADS62P49EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
THS4509   Wideband Operational Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER      
THS9000   50 MHz to 400 MHz Casadable Amplifier   VIDEO FUNCTIONS - FIXED GAIN      
THS9001   50-MHz to 350-MHz Cascadeable Amplifier   VIDEO FUNCTIONS - FIXED GAIN      
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS      
DAC5682Z   16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER      
DAC5688   16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER      
GC5016   4 channel wideband DDC and/or DUC   WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - DIGITAL UP AND DOWN CONVERTERS      
GC5322   Wideband Transmit IC Solution with integrated Digital Predistortion, Digital Upconversion,   WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - WIDEBAND INTEGRATED TRANSMIT SOLUTIONS      
GC5325   Wideband Digital Predistortion Transmit Processor   WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - WIDEBAND INTEGRATED TRANSMIT SOLUTIONS      
Customers Who Evaluated This Product Also Evaluated...
ADS62P49 Dual Channel 14 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS62P28 Dual Channel 12 Bit, 210 MSPS ADC with DDR LVDS & Parallel CMOS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS61B49 Buffered input, low power, 14-bit, 250 MSPS ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5463-EP Enhanced Product 12-Bit 500-Msps Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS6129 Low power 12-bit, 250 MSPS ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5463 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5474 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS54RF63 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for ADS62P29:

View All Tags

Other Support



Click Here